TAS6682Q1EVM

TAS6682Q1EVM

Order now

Overview

The TAS6682Q1EVM showcases the TAS6682-Q1 4 channel, digital input with integrated DSP, closed-loop class-D automotive audio amplifier. The EVM requires the use of the PurePath™ Console (PPC3) graphical user interface plug-in for programming the I2C registers settings. This EVM can also be used for development purposes using the PPC3 graphical user interface.

Features
  • Evaluate all the features of the TAS6682-Q1
  • Select from multiple inputs, optical, coax, USB, and direct digital
  • PPC3 to aid in software development and evaluation
Audio CODECs
DIR9001-Q1 — Automotive Catalog 96-kHz 24-Bit Digital Audio Interface Receiver

 

Automotive audio amplifiers
TAS6682-Q1 — Automotive, 45V, 13A, digital-input, two-channel Class-D audio amplifier with current sense

 

Clock generators
CDCE913 — Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

 

DC/DC converters
TLV62568 — 2.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package

 

Digital multiplexers & encoders
SN74LVC2G157 — Single 2-Line to 1-Line Data Selector/Multiplexer

 

Inverting buffers & drivers
SN74LVC1GU04 — Single 1.65-V to 5.5-V inverter

 

Load switches
TPS22965-Q1 — 1-ch, 5.7-V, 4-A, 16-mΩ automotive load switch with adj. rise time and output discharge

 

Noninverting buffers & drivers
SN74LVC2G07 — 2-ch, 1.65-V to 5.5-V buffers with open-drain outputs

 

Reset & watchdog ICs
TPS3897 — Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output

 

Voltage translators
SN74AVC2T244 — Dual-Bit Dual-Supply Bus Transceiver
Download View video with transcript Video
Important note

The user's guide and other design resources are available. Request now

Order & start development

Evaluation board

TAS6682Q1EVM — TAS6682-Q1 evaluation module

Supported products & hardware

TAS6682Q1EVM — TAS6682-Q1 evaluation module

close
Version: null
Release date:
Certification

TAS6682Q1EVM-DOC-CERT — TAS6682Q1EVM EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Products
Automotive audio amplifiers
TAS6682-Q1 — Automotive, 45V, 13A, digital-input, two-channel Class-D audio amplifier with current sense
Hardware development
Evaluation board
TAS6682Q1EVM — TAS6682-Q1 evaluation module
Support software

TAS6682-Q1-DESIGN — TAS6682-Q1 documents

Supported products & hardware

Supported products & hardware

Products
Automotive audio amplifiers
TAS6682-Q1 — Automotive, 45V, 13A, digital-input, two-channel Class-D audio amplifier with current sense
Hardware development
Evaluation board
TAS6682Q1EVM — TAS6682-Q1 evaluation module
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos