TCAN1145EVM

TCAN1145EVM

Order now

Overview

This EVM can be used to evaluate the TLIN114x family of devices. The CAN bus is easily accessed via test points, the J7 header, and a DSUB9 connector, standard in a lot of automotive applications for cabling. All pins are available through headers or test points. There is an integrated USB2ANY circuit, allowing the use of a TI GUI. The SPI pins are also able to be disconnected from the USB2ANY circuit and are brought out to header pins for easy access with the user's own processor. Footprints for CAN bus protection, as well as different termination options are availabe as well.

Features
  • Provides access to CAN bus, TXD, and RXD pins to monitor CAN signaling and communication
  • SPI bus can be exercised by built-in USB2ANY interface, or easily connected to an external processor
  • WAKE switch circuit to allow for easy wake up from sleep mode
  • Ability to power VCC and VIO through USB connection if USB2ANY interface is used
CAN transceivers
TCAN1144-Q1 Automotive enhanced CAN FD and high speed CAN transceiver with Watchdog, LIMP, and bus diagnostics TCAN1145-Q1 Automotive CAN FD transceiver with partial networking via selective wake TCAN1146-Q1 Automotive CAN FD transceiver with watchdog, bus diagnostics and partial networking via sele TCAN1575-Q1 Automotive CAN Signal Improvement Capable transceiver with partial networking via selective wake TCAN1576-Q1 Automotive CAN signal improvement capable transceiver with partial networking and watchdog
Download View video with transcript Video

Order & start development

Evaluation board

TCAN1145EVM — TCAN1145-Q1 CAN transceiver with watchdog and partial networking evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TCAN1145EVM TCAN1145-Q1 CAN transceiver with watchdog and partial networking evaluation module

close
Version: null
Release date:
GUI for evaluation module (EVM)

TCAN1145EVM-GUI-CLOUD — TCAN114x graphic user interface (GUI) for configuration and evaluation of low-power modes, selective wake, fault reporting, and full register access

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TCAN1145EVM TCAN1145-Q1 CAN transceiver with watchdog and partial networking evaluation module

TCAN1145EVM-GUI-CLOUD TCAN114x graphic user interface (GUI) for configuration and evaluation of low-power modes, selective wake, fault reporting, and full register access

close
Version: null
Release date: Aug 23, 2024
Hardware development
Evaluation board
TCAN1145EVM TCAN1145-Q1 CAN transceiver with watchdog and partial networking evaluation module
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TCAN1145EVM User's Guide Jul 31, 2019
Certificate TCAN1145EVM EU Declaration of Conformity (DoC) Apr 17, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos