NEW

TCAN1576-Q1

ACTIVE

Product details

Features Inhibit, Partial networking, Sleep, Wake Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD, CAN SIC Supply voltage (VCC) (V) 4.75V to 5.25V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
Features Inhibit, Partial networking, Sleep, Wake Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD, CAN SIC Supply voltage (VCC) (V) 4.75V to 5.25V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm) VSON (DMT) 14 13.5 mm² (4.5 mm × 3 mm)
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Meets requirements for ISO 11898-2:2024 Annex A standard for CAN with Signal Improvement Capability for 2Mbps and 5Mbps communication
  • CAN FD communication rates up to 8Mbps

  • Supports selective wake or partial networking while transmitting and receiving error-free classic CAN or CAN FD data
  • Functional Safety Quality-Managed: TCAN1576-Q1
  • Functional Safety-Capable: TCAN1575-Q1
  • The TCAN157x-Q1 supports nominal processor IO voltages from 1.8V to 5V
  • Wide operating range:
    • ±58V Bus fault protection
    • ±12V Common mode
  • TCAN1576-Q1 supports:
    • Watchdog: Timeout, Window and Q&A
    • Bus fault diagnostics and reporting
    • Programmable INH/LIMP pin
  • 14-Pin SOIC, VSON and SOT23 packages
    • VSON package with improved automated optical inspection (AOI) capability
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Meets requirements for ISO 11898-2:2024 Annex A standard for CAN with Signal Improvement Capability for 2Mbps and 5Mbps communication
  • CAN FD communication rates up to 8Mbps

  • Supports selective wake or partial networking while transmitting and receiving error-free classic CAN or CAN FD data
  • Functional Safety Quality-Managed: TCAN1576-Q1
  • Functional Safety-Capable: TCAN1575-Q1
  • The TCAN157x-Q1 supports nominal processor IO voltages from 1.8V to 5V
  • Wide operating range:
    • ±58V Bus fault protection
    • ±12V Common mode
  • TCAN1576-Q1 supports:
    • Watchdog: Timeout, Window and Q&A
    • Bus fault diagnostics and reporting
    • Programmable INH/LIMP pin
  • 14-Pin SOIC, VSON and SOT23 packages
    • VSON package with improved automated optical inspection (AOI) capability

The TCAN157x-Q1 are enhanced high-speed, CAN FD SIC transceivers that meet the physical layer requirements of the ISO 11898-2:2024 (Annex A) for a high-speed CAN SIC specification supporting data rates up to 8Mbps. The devices are configured using SPI for access to full functionality. They support nominal processor IO voltages from 1.8V to 5V using the corresponding voltage on VIO, allowing the use of lower power processors.

These transceivers support selective wake (being able to wake-up based on WUF identification). The feature enables systems to implement partial networking and operate with a reduced number of nodes in an active state while the remaining nodes are in a low-power sleep mode. The transceivers and selective wake function meet the specifications of the ISO 11898-2:2024 standard.

The TCAN1576-Q1 is a full-featured device supporting watchdog and advanced bus diagnostics. For ease of debug, the advanced bus fault diagnostics and communication feature is used to determine specific bus faults.

The TCAN157x-Q1 are register compatible within the family and with TCAN1145-Q1 and TCAN1146-Q1 CAN FD Partial Networking transceivers. The TCAN157x-Q1 provides system designers the flexibility to implement features without hardware modifications, and with minimal software changes. The TCAN1576-Q1 inhibit (INH) pin is used to either enable node power or to be configured as a limp home pin when a watchdog error takes place.

The TCAN157x-Q1 are enhanced high-speed, CAN FD SIC transceivers that meet the physical layer requirements of the ISO 11898-2:2024 (Annex A) for a high-speed CAN SIC specification supporting data rates up to 8Mbps. The devices are configured using SPI for access to full functionality. They support nominal processor IO voltages from 1.8V to 5V using the corresponding voltage on VIO, allowing the use of lower power processors.

These transceivers support selective wake (being able to wake-up based on WUF identification). The feature enables systems to implement partial networking and operate with a reduced number of nodes in an active state while the remaining nodes are in a low-power sleep mode. The transceivers and selective wake function meet the specifications of the ISO 11898-2:2024 standard.

The TCAN1576-Q1 is a full-featured device supporting watchdog and advanced bus diagnostics. For ease of debug, the advanced bus fault diagnostics and communication feature is used to determine specific bus faults.

The TCAN157x-Q1 are register compatible within the family and with TCAN1145-Q1 and TCAN1146-Q1 CAN FD Partial Networking transceivers. The TCAN157x-Q1 provides system designers the flexibility to implement features without hardware modifications, and with minimal software changes. The TCAN1576-Q1 inhibit (INH) pin is used to either enable node power or to be configured as a limp home pin when a watchdog error takes place.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TCAN1146-Q1 ACTIVE Automotive CAN FD transceiver with watchdog, bus diagnostics and partial networking via sele Lower signaling rate (5Mbps), CAN FD

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TCAN157x-Q1 Automotive Enhanced CAN FD SIC Transceiver with Partial Networking datasheet (Rev. B) PDF | HTML Oct 31, 2025
White paper How Signal Improvement Capability Unlocks the Real Potential of CAN FD Transceivers (Rev. A) PDF | HTML Oct 6, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN1145EVM — TCAN1145-Q1 CAN transceiver with watchdog and partial networking evaluation module

This EVM can be used to evaluate the TLIN114x family of devices. The CAN bus is easily accessed via test points, the J7 header, and a DSUB9 connector, standard in a lot of automotive applications for cabling. All pins are available through headers or test points. There is an integrated USB2ANY (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
SOT-23-THN (DYY) 14 Ultra Librarian
VSON (DMT) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos