TIDA-00115

TIDA-00115

Design files

Overview

This brushed motor system implements an MSP430 microcontroller, a DRV8837 brushed DC motor driver, and a 12V brushed motor. It is suitable for applications requiring up to 10300 RPM under no load condition. The system is 19 x 33 mm, excluding the motor, making it ideal for applications that require a small footprint. Motor power supply voltage support is 1.8V to 11V, and max current is 1.8A.  Several configuration options allow for easy control over the speed of the motor's rotation, changing the direction of rotation, and sending the system into a low power state when not in operation to reduce power consumption. The motor drive stage has integrated protection from short-circuit, shoot-through, under-voltage, and over-temperature.

Features
  • Compact system design of 19x33 mm
  • Integrated power FETs support 1.8V to 11V and 1.8A
  • Motor speed is easily controlled by the PWM (IN/IN) input interface
  • Low MOSFET  on-Resistance of 280 mΩ
  • Integrated protection for short-circuit, shoot-through, under-voltage, and over-temperature
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU007.PDF (293 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR299.PDF (207 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC194.ZIP (562 KB)

Detailed schematic diagram for design layout and components

TIDR298.PDF (79 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV883712-V, 1.8-A H-bridge motor driver

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV8837C12-V, 1-A H-bridge motor driver

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV883811-V, 1.8-A H-bridge motor driver with phase/enable control

Data sheet: PDF | HTML
Low-power MCUs

MSP430G213116 MHz MCU with 1KB Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer

Data sheet: PDF

Start development

Hardware development

Evaluation board

DRV8837EVM — DRV8837 Evaluation Module

This brushed motor system implements an MSP430 microcontroller, a DRV8837 brushed DC motor driver, and a 12V brushed motor. It is suitable for applications requiring up to 10300 RPM under no load condition. The system is 19 x 33 mm, excluding the motor, making it ideal for applications that require (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00115 Low Voltage Brushed Motor System TIDC-01005 Battery Powered Smart Lock Reference Design With Cloud Connectivity Using SimpleLink™ Wi-Fi®
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DRV8837EVM DRV8837 Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00115 Low Voltage Brushed Motor System TIDC-01005 Battery Powered Smart Lock Reference Design With Cloud Connectivity Using SimpleLink™ Wi-Fi®

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00115 Test Results Nov 15, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos