A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DRV8212P ACTIVE 12-V, 3-A H-bridge motor driver, PWM control with low power sleep mode Pin-to-pin upgrade, lower sleep current, higher current, wider operating voltage allows systems to run at lower battery levels

Product details

Number of full bridges 1 Vs (min) (V) 1.8 Vs ABS (max) (V) 12 Peak output current (A) 1.9 RDS(ON) (HS + LS) (mΩ) 280 Sleep current (µA) 0.03 Control mode PWM Control interface Hardware (GPIO) Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 1 Vs (min) (V) 1.8 Vs ABS (max) (V) 12 Peak output current (A) 1.9 RDS(ON) (HS + LS) (mΩ) 280 Sleep current (µA) 0.03 Control mode PWM Control interface Hardware (GPIO) Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • H-Bridge Motor Driver
    • Drives a DC Motor or Other Loads
    • Low MOSFET On-Resistance: HS + LS 280 mΩ
  • 1.8-A Maximum Drive Current
  • Separate Motor and Logic Supply Pins:
    • Motor VM: 0 to 11 V
    • Logic VCC: 1.8 to 7 V
  • PWM or PH-EN Interface
    • DRV8837: PWM, IN1 and IN2
    • DRV8838: PH and EN
  • Low-Power Sleep Mode With 120-nA Maximum Sleep Current
    • nSLEEP pin
  • Small Package and Footprint
    • 8-Pin WSON With Thermal Pad
    • 2.0 × 2.0 mm
  • Protection Features
    • VCC Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
  • H-Bridge Motor Driver
    • Drives a DC Motor or Other Loads
    • Low MOSFET On-Resistance: HS + LS 280 mΩ
  • 1.8-A Maximum Drive Current
  • Separate Motor and Logic Supply Pins:
    • Motor VM: 0 to 11 V
    • Logic VCC: 1.8 to 7 V
  • PWM or PH-EN Interface
    • DRV8837: PWM, IN1 and IN2
    • DRV8838: PH and EN
  • Low-Power Sleep Mode With 120-nA Maximum Sleep Current
    • nSLEEP pin
  • Small Package and Footprint
    • 8-Pin WSON With Thermal Pad
    • 2.0 × 2.0 mm
  • Protection Features
    • VCC Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)

The DRV883x family of devices provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one dc motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.

The DRV883x family of devices can supply up to 1.8 A of output current. It operates on a motor power supply voltage from 0 to 11 V, and a device power supply voltage of 1.8 V to 7 V.

The DRV8837 device has a PWM (IN1-IN2) input interface; the DRV8838 device has a PH-EN input interface. Both interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV883x family of devices provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one dc motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.

The DRV883x family of devices can supply up to 1.8 A of output current. It operates on a motor power supply voltage from 0 to 11 V, and a device power supply voltage of 1.8 V to 7 V.

The DRV8837 device has a PWM (IN1-IN2) input interface; the DRV8838 device has a PH-EN input interface. Both interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DRV8212 ACTIVE 12-V, 4-A H-bridge motor driver with auto sleep mode Multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction, optimized for higher current applications, lower sleep c
DRV8213 ACTIVE 11-V 4-A brushed DC motor driver with intergrated current sense, current regulation and stall detect Higher current support with extra features such as stall detection and integrated current sense
DRV8220 ACTIVE 20-V, 1.76-A H-bridge motor driver with auto sleep mode 18V, multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction
DRV8210 ACTIVE 12-V, 1.76-A H-bridge motor driver with auto sleep mode Multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction, optimized for lower current applications

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet DRV883x Low-Voltage H-Bridge Driver datasheet (Rev. F) PDF | HTML Apr 5, 2021
Application note Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML Jul 5, 2024
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML Oct 14, 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML Jul 22, 2021
Technical article Overcoming design challenges for brushed-DC motors in smart sanitation systems PDF | HTML Jul 1, 2020
White paper Extending Battery Life in Smart E-Locks (Rev. A) Jun 4, 2020
Technical article Automating smart home blinds, shades and shutters with motor drivers PDF | HTML Jan 2, 2020
Technical article Automating smart home systems with motor drivers PDF | HTML Oct 24, 2019
Technical article Using smart relay drivers for smart meters, part 2 PDF | HTML Dec 10, 2018
White paper Remote Shut Off in Flow Meters is Instrumental for Smart Utility Deployment Aug 10, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8837EVM — DRV8837 Evaluation Module

The DRV8837 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8837 motor driver from Texas Instruments. User can control the DRV8837 with the onboard MS430 microcontroller or with an external microcontroller.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Firmware

SLVC663 — DRV8837CEVM Software

Supported products & hardware
Support software

SLVC437 — Board Files and Software: DRV8837 EVM

Supported products & hardware
Simulation model

DRV8837 PSpice Model (Rev. A)

SLVM958A.ZIP (18 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00115 — Low Voltage Brushed Motor System

This brushed motor system implements an MSP430 microcontroller, a DRV8837 brushed DC motor driver, and a 12V brushed motor. It is suitable for applications requiring up to 10300 RPM under no load condition. The system is 19 x 33 mm, excluding the motor, making it ideal for applications that require (...)

Supported products & hardware
Reference design

TIDC-01005 — Battery Powered Smart Lock Reference Design With Cloud Connectivity Using SimpleLink™ Wi-Fi®

This reference design demonstrates how to create a battery-powered electronic smart lock with integrated Wi-Fi®. The design demonstrates how the SimpleLink™ Wi-Fi CC3220S wireless MCU (SoC) can be used as the main system controller and network processor to create a highly integrated (...)
Supported products & hardware
Reference design

TIDM-FRAM-WATERMETER — Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design

This reference design, featuring the MSP430FR4133 FRAM-based MCU, is a fully-functional battery powered magnetic pulse water meter with wired and wireless automatic meter reading (AMR) function. The instantaneous and total flow is displayed on the LCD. This design works in low power mode and (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos