TIDA-00116

TIDA-00116

Design files

Overview

This Mutli-motor BDC motor system implements an MSP430, a DRV8816, and an Anaheim Automation motor. It's suitable for applications requiring 1A to 2A of motor current to 20KRPM. Motor voltage support is 8V to 32V, and max current is 2.5A. The PWM scheme allows speed control and current regulation. The H-bridge FET supports during current decay, the time interval of current decay, and current deglitch time. The motor drive stage has integrated protection from short-circuit, shoot-through, under-voltage, and over-temperature.

Features
  • Integrated power FETs support 8V to 38V and 2.5A
  • Easy adoption of Dual BDC motor in  3 easy bridge configurations
  • Motor speed is easily controlled by the PWM and DutyCycle
  • Fully hardware protected against VBB undervoltage, charge pump undervoltage, overcurrent, and overtemperature events
  • Over-current limit detection using configurable sense amplifier
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU006.PDF (448 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR297.PDF (37 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC187.ZIP (1272 KB)

Detailed schematic diagram for design layout and components

TIDR296.PDF (109 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV8816 — 40-V, Dual Half H-Bridge Motor Driver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16 — 100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430G2131 — 16 MHz MCU with 1KB Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer

Data sheet: PDF

Start development

Hardware development

Evaluation board

DRV8816EVM — DRV8816 Evaluation Module

This Mutli-motor BDC motor system implements an MSP430, a DRV8816, and an Anaheim Automation motor. It's suitable for applications requiring 1A to 2A of motor current to 20KRPM. Motor voltage support is 8V to 32V, and max current is 2.5A. The PWM scheme allows speed control and current regulation. (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00116 — Dual, BDC Motor System with independently controlled motors
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DRV8816EVM — DRV8816 Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00116 — Dual, BDC Motor System with independently controlled motors

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00116 Test Results Nov 13, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos