Product details

Number of full bridges 1 Vs (min) (V) 8 Vs ABS (max) (V) 40 Peak output current (A) 3 RDS(ON) (HS + LS) (mΩ) 830 Sleep current (µA) 10 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Features Current Regulation, Current sense Amplifier Topology Integrated FET, Multichannel Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 1 Vs (min) (V) 8 Vs ABS (max) (V) 40 Peak output current (A) 3 RDS(ON) (HS + LS) (mΩ) 830 Sleep current (µA) 10 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Features Current Regulation, Current sense Amplifier Topology Integrated FET, Multichannel Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • H-Bridge Motor Driver Individual
    • Drives a DC Motor or Other Loads
    • Low RDS(on) MOSFETs (0.4-Ω TYP)
  • Low-Power Sleep Mode
  • 100% PWM Supported
  • 8- to 38-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • Configurable Overcurrent Limit
  • Protection Features
    • VBB Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Short-to-Supply Protection (STS)
    • Short-to-Ground Protection (STG)
    • Overtemperature Warning (OTW)
    • Overtemperature Shutdown (OTS)
    • Fault Condition Indication Pin (nFAULT)
  • H-Bridge Motor Driver Individual
    • Drives a DC Motor or Other Loads
    • Low RDS(on) MOSFETs (0.4-Ω TYP)
  • Low-Power Sleep Mode
  • 100% PWM Supported
  • 8- to 38-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • Configurable Overcurrent Limit
  • Protection Features
    • VBB Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Short-to-Supply Protection (STS)
    • Short-to-Ground Protection (STG)
    • Overtemperature Warning (OTW)
    • Overtemperature Shutdown (OTS)
    • Fault Condition Indication Pin (nFAULT)

The DRV8816 provides a versatile power driver solution with two independent ½-H bridge drivers. The device can drive one brushed DC motor or one winding of a stepper motor, as well as other devices like solenoids. A simple INx/ENx interface allows easy interfacing to controller circuits.

The output stages use N-channel power MOSFETs configured as ½-H-bridges. The DRV8816 is capable of peak output currents up to ±2.8 A and operating voltages up to 38 V. An internal charge pump generates needed gate drive voltages.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection functions are provided for UVLO, charge pump fault, OCP, short-to-supply protection, short-to-ground protection, overtemperature warning, and overtemperature shutdown. Fault conditions are indicated through a nFAULT pin

The DRV8816 is packaged in a 16-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br)

The DRV8816 provides a versatile power driver solution with two independent ½-H bridge drivers. The device can drive one brushed DC motor or one winding of a stepper motor, as well as other devices like solenoids. A simple INx/ENx interface allows easy interfacing to controller circuits.

The output stages use N-channel power MOSFETs configured as ½-H-bridges. The DRV8816 is capable of peak output currents up to ±2.8 A and operating voltages up to 38 V. An internal charge pump generates needed gate drive voltages.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection functions are provided for UVLO, charge pump fault, OCP, short-to-supply protection, short-to-ground protection, overtemperature warning, and overtemperature shutdown. Fault conditions are indicated through a nFAULT pin

The DRV8816 is packaged in a 16-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br)

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet DRV8816 DMOS Dual 1/2-H-Bridge Motor Drivers datasheet (Rev. C) PDF | HTML 12 Apr 2016
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note L1 and L2 EV Charger Electric Vehicle Service Equipment Design Considerations (Rev. B) 09 Jun 2021
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8816EVM — DRV8816 Evaluation Module

The dual half-bridge driver DRV8816 can drive one brushed DC motor or one winding of a stepper motor, as well as other devices like solenoids with individual half-bridge control. The DRV8816 is capable of peak output currents up to ±2.8 A and operating voltages up to 38V. The device has a current (...)

User guide: PDF
Not available on TI.com
Reference designs

TIDA-00116 — Dual, BDC Motor System with independently controlled motors

This Mutli-motor BDC motor system implements an MSP430, a DRV8816, and an Anaheim Automation motor. It's suitable for applications requiring 1A to 2A of motor current to 20KRPM. Motor voltage support is 8V to 32V, and max current is 2.5A. The PWM scheme allows speed control and current regulation. (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos