TIDA-00122

TIDA-00122

Design files

Overview

This design presents a low-cost, small size, robust 200-VA DC to AC inverter based on TI’s MSP430 and UCD8220-digitally managed push-pull controller. It is targetted towards car inverters and small-segment inverters for commercial applications. In this design, UCD8220 is used for a boost stage to get 250-V DC from a 12-V battery. The MSP430 acts as a host controller and provides a 100-kHz clock to UCD8220 and drives for output DC-AC bridge. This inverter has a peak efficiency of 90% and has natural cooling and does not require a fan for cooling.

Features
  • Typical Efficiency for this inverter design: 86%
  • Ultra-low quiescent current of MSP430 minimizes power consumption
  • TrueDrive™ architecture of UCD8220 enhances current drive capability at low voltages
  • Quick power up from standby provided by TLV70433
  • TI’s low-Rdson and low-Qgs MOSFET, CSD18532 is selected to keep switching as well as conduction losses in control
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR398.ZIP (24 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC276.ZIP (271 KB)

Design file that contains information on physical board layer of design PCB

TIDR397.PDF (173 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCD8220 — Digitally assisted push pull PWM controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704 — 150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Low-power MCUs

MSP430G2203 — 16 MHz MCU with 2KB Flash, 256B SRAM, UART/SPI/I2C, timer

Data sheet: PDF | HTML
MOSFETs

CSD17313Q2 — 30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 32 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD17501Q5A — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.9 mOhm

Data sheet: PDF
Shunt voltage references

TL431 — Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide 200-VA HF Inverter Design Based on UCD8220 and MSP430G2330 for Automotive Applications Mar 7, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos