TIDA-00197

TIDA-00197

Design files

Overview

This advanced motor implements closed-loop speed control to maintain an exact RPM across the load torque profile.  The magnetic rotor position is sensed by the DRV5013 Hall-effect sensors, and the DRV8308 controller decides when to drive the CSD88537ND FETs that energize the coils.  No microcontroller or firmware is used, and the intelligent sinusoidal current drive minimizes acoustic noise and torque ripple to maximize motor performance.

As seen at APEC

Features
  • Speed controlled at 2054 RPM for any torque load up to 118 mNm (16.7 oz-in)
  • Power input supports 24V to 32V and more than 5A
  • Outrunner style provides good power density in 6x6x3 cm3 form
  • Easy to modify RPM and max current with resistor changes
  • Design features up to 71% efficiency
  • System has been fully tested and proven
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU311.PDF (1911 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR562.PDF (48 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR561.PDF (86 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

BLDC drivers

DRV8308 — 42-V max sensored sinusoidal control, 3-phase BLDC gate driver with SPI

Data sheet: PDF | HTML
Hall-effect latches & switches

DRV5013 — High voltage (up to 38V), high bandwidth (30kHz) Hall-effect latch

Data sheet: PDF | HTML
MOSFETs

CSD88537ND — 60-V, N channel NexFET™ power MOSFET, dual SO-8, 15 mOhm

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

DRV8308EVM — DRV8308 evaluation module for three-phase brushless DC motor pre-drivers

This advanced motor implements closed-loop speed control to maintain an exact RPM across the load torque profile.  The magnetic rotor position is sensed by the DRV5013 Hall-effect sensors, and the DRV8308 controller decides when to drive the CSD88537ND FETs that energize the coils.  No (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00197 — Speed-Controlled 24V Brushless DC Outrunner Motor Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DRV8308EVM — DRV8308 evaluation module for three-phase brushless DC motor pre-drivers

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00197 — Speed-Controlled 24V Brushless DC Outrunner Motor Reference Design

Software development

Support software

TIDC394 — TIDA-00197 Hardware Files

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00197 — Speed-Controlled 24V Brushless DC Outrunner Motor Reference Design

TIDC394 — TIDA-00197 Hardware Files

close
Latest version
Version: 01.00.00.00
Release date: Apr 28, 2014
Hardware development
Reference design
TIDA-00197 — Speed-Controlled 24V Brushless DC Outrunner Motor Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc394 or www.ti.com/lit/xx/tidc394/tidc394.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC394. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00197 Test Results Apr 29, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos