TIDA-00261

TIDA-00261

Design files

Overview

The TIDA-00261-BOOST-DRV8711 is an 8-52V, 4.5A, bipolar stepper motor drive stage based on the DRV8711 Stepper Motor Pre-driver and CSD88537ND Dual N-Channel NexFET™ Power MOSFET. The module contains everything needed to drive many different kinds of bipolar stepper motors and can also be repurposed as a dual brushed DC motor driver. The BOOST-DRV8711 is ideal for those wishing to learn more about stepper motor control techniques and drive stage design. This kit was designed to be compatible with all TI LaunchPads following the LaunchPad Pinout Standard, with primary software/firmware support being provided for the MSP-EXP430G2 LaunchPad with a MSP430G2553.

As seen at APEC

Features
  • 8-52V supply input with up to 4.5A continuous output current from each H-bridge
  • Built in 1/256-step microstepping indexer for ultra-smooth movement
  • SPI interface for driver settings and status reporting
  • Complete stepper motor drive stage in ultra-small form factor (1.75” x 2.00”)
  • Fully protected drive stage including overcurrent, overtemperature, and under voltage protection
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU437.PDF (3633 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR885.PDF (112 KB)

Detailed overview of design layout for component placement

TIDR884.PDF (154 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR887.ZIP (1621 KB)

Files used for 3D models or 2D drawings of IC components

TIDC515.ZIP (210 KB)

Design file that contains information on physical board layer of design PCB

TIDR886.PDF (601 KB)

PCB layer plot file used for generating PCB design layout

TIDR883.PDF (124 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430G2553 — 16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF
MOSFETs

CSD88537ND — 60-V, N channel NexFET™ power MOSFET, dual SO-8, 15 mOhm

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

BOOST-DRV8711 — Stepper Motor BoosterPack featuring DRV8711 and CSD88537ND

The TIDA-00261-BOOST-DRV8711 is an 8-52V, 4.5A, bipolar stepper motor drive stage based on the DRV8711 Stepper Motor Pre-driver and CSD88537ND Dual N-Channel NexFET™ Power MOSFET. The module contains everything needed to drive many different kinds of bipolar stepper motors and can also be (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00261 — High Performance Bipolar Stepper Drive Stage Reference Design with 256 Microstep Support TIDA-00740 — Auto-Torque Implementation Reference Design TIDEP0061 — 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOST-DRV8711 — Stepper Motor BoosterPack featuring DRV8711 and CSD88537ND

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00261 — High Performance Bipolar Stepper Drive Stage Reference Design with 256 Microstep Support TIDA-00740 — Auto-Torque Implementation Reference Design TIDEP0061 — 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00261 Test Results Jul 14, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos