TIDA-00331

TIDA-00331

Design files

Overview

This solution limits the power delivered to a maximum of 15W to ensure IEC60730 compliance in Human-Machine-Interaction (HMI) ports, making it very easy for the end equipment to meet the safety regulations.
This design uses TI’s TPS25921AD to monitor the voltage and current flowing through the connected system and controls the power output within 2%.  Along with the power limit function, TPS25921AD also protect against over voltage, under voltage, inrush current and short circuits.

Features
  • Precisely limits the delivered power to less than 15W
  • Reduces solution size and cost while meeting requirement with increased safety and reliability
  • Provides multiple levels of protection to load and bus
  • No external controller and circuitry required

 

 

Output voltage options TIDA-00331.1
Vin (Min) (V) 4.5
Vin (Max) (V) 18
Vout (Nom) (V) 12
Iout (Max) (A) 1.25
Output Power (W) 15
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Hot Swap
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU581.PDF (308 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRB24.PDF (58 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRB26.ZIP (427 KB)

Files used for 3D models or 2D drawings of IC components

TIDRB22.PDF (108 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

eFuses (integrated hot swaps)

TPS25921A — 4.5-V to 18-V, 90mΩ, 0.4-1.6A eFuse with auto retry fault response

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS25925 — 4.5-V to 5.5-V, 30mΩ, 2-5A eFuse

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS25926 — 4.5-V to 13.8-V, 30mΩ, 2-5A eFuse

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report TIDA-00331 Test Results Oct 8, 2014
Technical article Making smart meter eFuses robust and reliable PDF | HTML Jun 28, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos