Home Power management Power protection switches & controllers eFuses (integrated hot swaps)

TPS25921A

ACTIVE

Product details

Vabsmax_cont (V) 20 Vin (max) (V) 18 Vin (min) (V) 4.5 Current limit (max) (A) 1.6 Current limit (min) (A) 0.4 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Overvoltage protection, Short-circuit protection, Thermal shutdown UL recognition UL2367, UL60950 Overcurrent response Current limiting Fault response Auto-retry Ron (typ) (mΩ) 90 Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00041 Quiescent current (Iq) (max) (A) 0.00058 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) 20 Vin (max) (V) 18 Vin (min) (V) 4.5 Current limit (max) (A) 1.6 Current limit (min) (A) 0.4 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Overvoltage protection, Short-circuit protection, Thermal shutdown UL recognition UL2367, UL60950 Overcurrent response Current limiting Fault response Auto-retry Ron (typ) (mΩ) 90 Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00041 Quiescent current (Iq) (max) (A) 0.00058 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • 4.5 V – 18 V Operating Voltage, 20 V (Max)
  • 90 mΩ RDS(ON) (Typical)
  • 0.4 A to 1.6 A Adjustable Current Limit
  • ±2% Accurate ILIMIT at 1A at 25°C
  • ±3% Overvoltage, Undervoltage Threshold
  • Programmable dVO/dt Control
  • Fault Output for Thermal Shutdown, UVLO and
    OVP
  • –40°C to 125°C Junction Temperature Range
  • Auto-Retry and Latch-Off Versions
  • UL2367 Recognized - File No. E169910
  • UL60950 - Safe during Single Point Failure Test
  • 4.5 V – 18 V Operating Voltage, 20 V (Max)
  • 90 mΩ RDS(ON) (Typical)
  • 0.4 A to 1.6 A Adjustable Current Limit
  • ±2% Accurate ILIMIT at 1A at 25°C
  • ±3% Overvoltage, Undervoltage Threshold
  • Programmable dVO/dt Control
  • Fault Output for Thermal Shutdown, UVLO and
    OVP
  • –40°C to 125°C Junction Temperature Range
  • Auto-Retry and Latch-Off Versions
  • UL2367 Recognized - File No. E169910
  • UL60950 - Safe during Single Point Failure Test

The TPS25921 is a compact, feature rich eFuse with a full suite of protection functions. The wide operating voltage allows control of many popular DC buses. The precise ±2% current limit, at room temperature, provides excellent accuracy making the TPS25921 well suited for many system protection applications.

Load, source and device protection are provided with multiple programmable features including overcurrent, overvoltage and undervoltage. 3% threshold accuracy for UV and OV, ensures tight supervision of bus voltages, eliminating the need for supervisor circuitry. Fault flag output (FLT) is provided for system status monitoring and down stream load control.

For hot-plug-in boards, TPS25921 provides in-rush current control and programmable output ramp-rate. Output ramp rate is programmable using a capacitor at soft-start (SS) pin, for maximum design flexibility.

The TPS25921 is a compact, feature rich eFuse with a full suite of protection functions. The wide operating voltage allows control of many popular DC buses. The precise ±2% current limit, at room temperature, provides excellent accuracy making the TPS25921 well suited for many system protection applications.

Load, source and device protection are provided with multiple programmable features including overcurrent, overvoltage and undervoltage. 3% threshold accuracy for UV and OV, ensures tight supervision of bus voltages, eliminating the need for supervisor circuitry. Fault flag output (FLT) is provided for system status monitoring and down stream load control.

For hot-plug-in boards, TPS25921 provides in-rush current control and programmable output ramp-rate. Output ramp rate is programmable using a capacitor at soft-start (SS) pin, for maximum design flexibility.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS2596 ACTIVE 2.7-V to 19-V, 85mΩ, 0.13-2A eFuse with selectable over voltage protection clamp in leaded package This product is an EFT tolerant eFuse with high accuracy at very low current limit settings.
Same functionality with different pin-out to the compared device.
TPS2597 ACTIVE 2.7-V–23-V, 7-A, 9.8-mΩ eFuse with accurate current monitor and transient overcurrent blanking eFuse with higher current, lower RON, and smaller package for better power density.

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS25921x 4.5V - 18V eFuse with Precise Current Limit and Over Voltage Protection datasheet (Rev. C) PDF | HTML Nov 11, 2015
Certificate TPS25921 CB Test Certificate IEC 62368-1 Jul 9, 2021
Functional safety information eFuse: Safety Certification and why it Matters Mar 18, 2020
Certificate TPS25921x UL Certificate of Compliance IEC 62368-1 Jan 17, 2020
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Application note Basics of eFuses (Rev. A) Apr 5, 2018
Technical article How adding an eFuse will protect your brand’s reputation PDF | HTML Jun 21, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS25921A Unencrypted PSpice Transient Model Package (Rev. B)

SLVMAE6B.ZIP (95 KB) - PSpice model
Supported products & hardware
Calculation tool

SLUC573 — TPS25921EVM-637 Design Calculator Tool

Supported products & hardware
Calculation tool

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware
Reference design

TIDA-00331 — Precision Power Limiting Solution

This solution limits the power delivered to a maximum of 15W to ensure IEC60730 compliance in Human-Machine-Interaction (HMI) ports, making it very easy for the end equipment to meet the safety regulations.
This design uses TI’s TPS25921AD to monitor the voltage and current flowing through (...)

Supported products & hardware
Reference design

TIDA-00420 — ADC-based, digitally-isolated, wide-input, 16-channel, AC/DC binary input reference design

This reference design showcases a cost-optimized and scalable ADC-based AC/DC binary input module (BIM) architecture with reinforced isolation. The 16 channels of a 10- or 12-bit SAR ADC are used for sensing multiple binary inputs. The op amps, in addition to keeping the cost per-channel low, (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos