Home Power management Power protection switches & controllers eFuses (integrated hot swaps)

TPS25926

ACTIVE

4.5-V to 13.8-V, 30mΩ, 2-5A eFuse

Product details

Vabsmax_cont (V) 20 Vin (max) (V) 13.8 Vin (min) (V) 4.5 Current limit (max) (A) 5 Current limit (min) (A) 2 Features Adjustable soft start, Overcurrent protection, Overvoltage protection, Thermal shutdown, adjustable UVLO UL recognition UL2367, UL60950 Overcurrent response Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 30 Overvoltage response Clamp Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00047 Quiescent current (Iq) (max) (A) 0.00055 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) 20 Vin (max) (V) 13.8 Vin (min) (V) 4.5 Current limit (max) (A) 5 Current limit (min) (A) 2 Features Adjustable soft start, Overcurrent protection, Overvoltage protection, Thermal shutdown, adjustable UVLO UL recognition UL2367, UL60950 Overcurrent response Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 30 Overvoltage response Clamp Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00047 Quiescent current (Iq) (max) (A) 0.00055 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
VSON (DRC) 10 9 mm² 3 x 3
  • 12-V eFuse – TPS25926x
  • 5-V eFuse – TPS25925x
  • Integrated 30-mΩ Pass MOSFET
  • Fixed Over-Voltage Clamp:
    • 6.1-V Clamp - TPS25925x
    • 15-V Clamp - TPS25926x
  • 2-A to 5-A Adjustable ILIMIT (±15% Accuracy)
  • Programmable VOUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. E339631*
    • *RILIM ≤ 130 kΩ (5 A maximum)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm × 3 mm) VSON
  • 12-V eFuse – TPS25926x
  • 5-V eFuse – TPS25925x
  • Integrated 30-mΩ Pass MOSFET
  • Fixed Over-Voltage Clamp:
    • 6.1-V Clamp - TPS25925x
    • 15-V Clamp - TPS25926x
  • 2-A to 5-A Adjustable ILIMIT (±15% Accuracy)
  • Programmable VOUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. E339631*
    • *RILIM ≤ 130 kΩ (5 A maximum)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm × 3 mm) VSON

The TPS25925x/6x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current. Current limit level can be set with a single external resistor and current limit set has a typical accuracy of ±15%. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required. TPS25926x devices provide over voltage protection (OVP) for 12-V systems and TPS25925x devices for 5-V systems. In cases with particular voltage ramp requirements, a dV/dT pin is provided that can be programmed with a single capacitor to ensure proper output ramp rates.

The TPS25925x/6x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current. Current limit level can be set with a single external resistor and current limit set has a typical accuracy of ±15%. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required. TPS25926x devices provide over voltage protection (OVP) for 12-V systems and TPS25925x devices for 5-V systems. In cases with particular voltage ramp requirements, a dV/dT pin is provided that can be programmed with a single capacitor to ensure proper output ramp rates.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2597 ACTIVE 2.7-V–23-V, 7-A, 9.8-mΩ eFuse with accurate current monitor and transient overcurrent blanking eFuse with higher current, lower RON, and smaller package for better power density.
Similar functionality to the compared device
TPS2595 ACTIVE 2.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package This product has improved performance and a lower price.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS25925x, TPS25926x Simple 5-V/12-V eFuse Protection Switches datasheet (Rev. B) PDF | HTML 01 Jun 2016
Certificate TPS2592x UL Certificate of Compliance IEC 60950-1 10 Apr 2020
Certificate UL Certificate of Compliance UL 2367 10 Apr 2020
Functional safety information eFuse: Safety Certification and why it Matters 18 Mar 2020
E-book 11 Ways to Protect Your Power Path 03 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS259250-61EVM — TPS25925/6, Simple 5V/12V eFuse Protection Switches Evaluation Module

TPS259250-61EVM is functional demonstration of TPS25925/6 family of eFuses protection switches, TPS25925/6 efuse are a highly integrated circuit protection switches and power management solution in a very small package. The devices use few external components and provide multiple protection modes. (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS259260 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMB85B.ZIP (44 KB) - PSpice Model
Simulation model

TPS259261 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMB86B.ZIP (44 KB) - PSpice Model
Calculation tool

SLUC570 TPS2592xx Design Calculator.

excel based design calculator to help select/verify the BOM
Supported products & hardware

Supported products & hardware

Products
eFuses (integrated hot swaps)
  • TPS25923 4.5-V to 5.5-V, 28mΩ, 1-5A eFuse with driver for external blocking FET
  • TPS25924 4.5-V to 13.8-V, 28mΩ, 1-5A eFuse with driver for external blocking FET
  • TPS25925 4.5-V to 5.5-V, 30mΩ, 2-5A eFuse
  • TPS25926 4.5-V to 13.8-V, 30mΩ, 2-5A eFuse
  • TPS25927 4.5-V to 18-V, 28mΩ, 1-5A eFuse with driver for external blocking FET
Hardware development
Evaluation board
  • TPS259230-41EVM TPS25923/4/7, Simple 5V/12V eFuse Protection Switches Evaluation Module
  • TPS259250-61EVM TPS25925/6, Simple 5V/12V eFuse Protection Switches Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00331 — Precision Power Limiting Solution

This solution limits the power delivered to a maximum of 15W to ensure IEC60730 compliance in Human-Machine-Interaction (HMI) ports, making it very easy for the end equipment to meet the safety regulations.
This design uses TI’s TPS25921AD to monitor the voltage and current flowing through (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01466 — Low-Voltage, Low-Noise Power-Supply Reference Design for Ultrasound Front End

This reference design is a power supply optimized specifically for providing power to eight 16-channel receive AFE ICs for ultrasound imaging systems. This design reduces part count while maximizing efficiency by using single-chip DC-DC converter + LDO combo regulators to set the LDO input just (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01022 — Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems

This high speed multi-channel data capture reference design enables optimum system performance. System designers needs to consider critical design parameters like clock jitter and skew for high speed multi-channel clock generation, which affects overall system SNR, SFDR, channel to channel skew (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01027 — Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems

This reference design demonstrates an efficient, low-noise five-rail power supply design for very high-speed Data Acquisition (DAQ) systems capable of > 12.8 GSPS. The power supply DC/DC converters are frequency-synchronized and phase-shifted in order to minimize input current ripple and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01028 — 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer

This reference design provides a practical example of interleaved RF-sampling analog-to-digital converters (ADCs) to achieve a 12.8-GSPS sampling rate. This is done by time interleaving two RF-sampling ADCs. Interleaving requires a phase shift between the ADCs, which this reference design achieves (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010128 — Scalable 20.8 GSPS reference design for 12 bit digitizers

This reference design describes a 20.8 GSPS sampling system using RF sampling analog-to-digital converters (ADCs) in time interleaved configuration. Time interleaving method is a proven and traditional way of increasing sample rate, however, matching individual ADCs offset, gain and sampling time (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010122 — Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems

This reference design addresses synchronization design challenges associated with emerging 5G adapted applications like massive multiple input multiple output (mMIMO), phase array radar and communication payload. The typical RF front end contains antenna, low-noise amplifier (LNA), mixer, local (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP12082 — 3-Phase AC Input, Triple Output Bias Supply Reference Design

The PMP12082 is a bias supply reference design with 3-phase input (80VAC~280VAC) and triple outputs - 7V/1.4A, 3.3V/500mA, and 3.3V/300mA. UCC28701 primary side regulation controller is applied for a Cascode-MOSFET flyback converter with dual output windings. One winding supplies 7V/1.4A output (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos