TIDA-00359

TIDA-00359

Design files

Overview

Low cost, high performance clocking solution for GSPS data converters. This reference design discusses the use of a TRF3765, a low noise frequency synthesizer, generating the sampling clock for a 4 GSPS analog-to-digital converter (ADC12J4000). Experiments demonstrate data sheet comparable SNR and SFDR performance.

Features
  • Frequency ranges from 300MHz to 4.8GHz
  • Low noise VCO ~ 133dBc/Hz
  • Low jitter: 0.35ps
  • This reference design is tested and includes an evaluation board, configuration software and User's Guide
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU829.PDF (374 KB)

Reference design overview and verified performance test data

TIDRD90.PDF (1262 KB)

Detailed overview of design layout for component placement

TIDRD89.PDF (62 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRD92.ZIP (10461 KB)

Files used for 3D models or 2D drawings of IC components

TIDRD93.ZIP (3548 KB)

Files used for 3D models or 2D drawings of IC components

TIDRD91.PDF (6792 KB)

PCB layer plot file used for generating PCB design layout

TIDRD88.PDF (1278 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

LMK04828 — Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
DC/DC converters

TPS54327 — 4.5V to 18V Input, 3-A Synchronous Step-Down Converter

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC12J4000 — 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP38513 — 3-A, ultra-low-dropout voltage regulator with power good & enable for 1.8 V

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS74901 — 3-A, low-VIN (0.8-V) adjustable ultra-low-dropout voltage regulator with power good and enable

Data sheet: PDF | HTML
RF PLLs & synthesizers

TRF3765 — 300M-4800MHz Low Noise Integer-N/Fractional-N PLL with Integrated VCO and up to 8 Outputs

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T774 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting and tri-state outputs

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

ADC12J4000EVM — ADC12J4000 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter Evaluation Module

Low cost, high performance clocking solution for GSPS data converters. This reference design discusses the use of a TRF3765, a low noise frequency synthesizer, generating the sampling clock for a 4 GSPS analog-to-digital converter (ADC12J4000). Experiments demonstrate data sheet comparable SNR and (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00359 — Clocking Solution Reference Design for GSPS ADCs TIDA-01015 — 4 GHz Clock Reference Design for 12 Bit High Speed ADCs in Digital Oscilloscopes & Wireless Testers TIDA-01017 — High Speed Multi-Channel ADC Clock Reference Design for Oscilloscopes, Wireless Testers and Radars
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADC12J4000EVM — ADC12J4000 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00359 — Clocking Solution Reference Design for GSPS ADCs TIDA-01015 — 4 GHz Clock Reference Design for 12 Bit High Speed ADCs in Digital Oscilloscopes & Wireless Testers TIDA-01017 — High Speed Multi-Channel ADC Clock Reference Design for Oscilloscopes, Wireless Testers and Radars

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Clock Solution for GSPS ADCs Design Guide Mar 6, 2015
User guide TIDA-00359 Gerber Mar 6, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos