The LP38513 fast-response ultra-low dropout linear regulator operates from a 2.25-V to
5.5-V input supply. This device responds very quickly to step changes in line or load conditions,
making it suitable for low-voltage microprocessor applications. Developed on a CMOS process, with a
PMOS pass transistor, the LP38513 has low quiescent-current operation independent of the output
load current.
Ground Pin Current: Typically 12 mA at 3-A load
current.Disable Mode: Typically 60 µA quiescent current when the enable (EN)
pin is pulled low.ERROR Flag: The
ERROR flag goes low if VOUT falls more than typically
15% below the nominal value.Precision Output Voltage: A specified
VOUT accuracy of ±2.6% with TJ from 0°C to
125°C.
For all available packages, see the orderable addendum at the
end of the data sheet.