TIDA-00365

TIDA-00365

Design files

Overview

Low voltage brushed DC drives are used in many applications. TI offers a rich family of brushed DC motor driver solutions with flexible control interface options for one or more brushed DC motors up to 60V.  For applications which require higher torque and power, often voltages above 60VDC are used. The TIDA-00365 protected full-bridge operates at nominal 75VDC input and 10A output current and features bipolar high-side current sensing leveraging a 100V full-bridge gate driver SM72295 with integrated amplifiers and four 100V NexFET power MOSFETs with ultra-low gate charge and small SON5x6 package with low thermal resistance. The power stage is protected against over-temperature, over-current and short-circuit between the motor terminals and motor terminals to ground. Onboard power supplies provide a 12V and a 3.3V rail for the gate driver and signal chain. The host processor interface is 3.3V I/O to connect a host MCU like C2000 Piccolo MCU for brushed DC motor current control.

Features
  • Protected full-bridge power stage with input voltage up to 100VDC (75VDC nominal) and 10A output current
  • BOM reduction through SM72295 100-V full-bridge gate driver with integrated amplifiers used for high-side bipolar phase current sensing
  • Calibrated current sense accuracy ±1% (over full range ±10A and ±0.2% (within ±1A range)
  • Full-bridge optimized for low EMI with 25ns rise/fall time on switch-node voltages with no over- and under-shoot
  • Full-bridge protected against over-temperature, under-voltage, over- and short-circuit current between motor terminals and motor terminals to GND
  • 95% efficiency at 16 kHz PWM. No heatsink required at 25C ambient and nominal load thanks to TI NexFET power MOSFET
  • Host processor interface with dual complementary PWM inputs (3.3V CMOS) and analog outputs (0-3.3V) for bipolar high-side current sense and motor terminal voltage
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBV7A.PDF (1514 KB)

Reference design overview and verified performance test data

TIDRN77.PDF (481 KB)

Detailed overview of design layout for component placement

TIDRN76.PDF (79 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRN79.ZIP (1202 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCJ2.ZIP (1258 KB)

Design file that contains information on physical board layer of design PCB

TIDRN78.PDF (2627 KB)

PCB layer plot file used for generating PCB design layout

TIDRN75.PDF (755 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog temperature sensors

LMT89 — ±2.5°C analog output temperature sensor with -11.77-mV/°C gain

Data sheet: PDF | HTML
Comparators

LM2901V — Enhanced-voltage quad differential comparator

Data sheet: PDF | HTML
D-type flip-flops

SN74LVC1G175 — Single D-Type Flip-Flop with Asynchronous Clear

Data sheet: PDF | HTML
DC/DC converters

LM5018 — 7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Half-bridge drivers

SM72295 — 100V 3A/3A full bridge gate driver with 7V UVLO and integrated current sense amplifier

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LM317L — 100-mA, 35-V, adjustable linear voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD19534Q5A — 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 15.1 mOhm

Data sheet: PDF | HTML
Shunt voltage references

ATL431 — 2.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

LAUNCHXL-F28069M — InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

Low voltage brushed DC drives are used in many applications. TI offers a rich family of brushed DC motor driver solutions with flexible control interface options for one or more brushed DC motors up to 60V.  For applications which require higher torque and power, often voltages above 60VDC (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00202 — Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 — 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 — 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 — 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 — 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 — Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 — Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 — Power Rail Noise Analyzer Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28069M — InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00202 — Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 — 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 — 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 — 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 — 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 — Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 — Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 — Power Rail Noise Analyzer Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide 75-V/10-A Protected Full-Bridge Power Stage Ref Design for Brushed DC Motors (Rev. A) Mar 16, 2017
Application note Designing with the ATL431LI Nov 27, 2018
Application note Reducing Ringing Through PCB Layout Techniques Jun 16, 2009

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00210 — 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00620 — 12- to 24-V, 27-A Brushed DC Motor Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos