TIDA-00486

TIDA-00486

Design files

Overview

TIDA-00486 uses our SimpleLink Wi-Fi® CC3200 Internet-on-a-chip wireless MCU module to create a data bridge between an RS-485 network and a Wi-Fi network. The ISO15 transceiver provides an isolated RS-485 interface with up to 2500 VRMS of isolation. The LM5160 Fly-Buck™ power supply provides both isolated and non-isolated 3.3-V outputs for the two portions of the circuit. The design can be powered with AC or DC power up to 30-VRMS or 48-V peak.

A version of this design with a non-isolated RS-485 interface is avaialble in TIDA-00485.

Features
  • Wide-input voltage range of 18-V to 30-V AC and 12-V to 48-V DC
  • Fly-Buck power supply delivers 3.3 V at 550 mA and isolated 3.6 V at 50 mA
  • Add Wi-Fi connectivity to an RS-485 network quickly and simply
  • Galvanically isolated RS-485 interface to improve system safety and reliability
  • CC3200 application processor provides adaptability to customer communication protocols
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA49C.PDF (5459 KB)

Reference design overview and verified performance test data

TIDRFG6.PDF (389 KB)

Detailed overview of design layout for component placement

TIDRFG7.PDF (445 KB)

Detailed overview of design layout for component placement

TIDRFG5.PDF (223 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFG9.ZIP (1068 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAI4.ZIP (1389 KB)

Design file that contains information on physical board layer of design PCB

TIDRFG8.PDF (2186 KB)

PCB layer plot file used for generating PCB design layout

TIDRFG4.PDF (594 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5160LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML
DC/DC converters

LM5160ALM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

Data sheet: PDF | HTML
Isolated RS-485 transceivers

ISO151-Mbps, half-duplex, isolated RS-485 & RS-422 transceiver

Data sheet: PDF | HTML
Isolated RS-485 transceivers

ISO351-Mbps, full-duplex, 2.5-kVrms isolated RS-485 & RS-422 transceiver

Data sheet: PDF | HTML
Wi-Fi products

CC3100SimpleLink™ 32-bit Arm Cortex-M3 Wi-Fi® wireless network processor

Data sheet: PDF | HTML
Wi-Fi products

CC3100MODSimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 2 TLS/SSL

Data sheet: PDF | HTML
Wi-Fi products

CC3200SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3200MODSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCAO8 — TIDA-00485 and TIDA-00486 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00485 Non-Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design TIDA-00486 Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design

TIDCAO8 TIDA-00485 and TIDA-00486 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Jul 26, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00485 Non-Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design TIDA-00486 Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcao8 or www.ti.com/lit/xx/tidcao8/tidcao8.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCAO8. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Isolated RS-485 to Wi-Fi Bridge With 24-V AC Power Design Guide (Rev. C) Feb 10, 2016
Technical article Add connectivity to existing hardware with our UART to Wi-Fi bridge PDF | HTML Sep 8, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00375 UART to Wi-Fi Bridge with 24 VAC Power Reference Design TIDA-00380 CAN to Wi-Fi Gateway Reference Design TIDA-00485 Non-Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos