TIDA-00605

TIDA-00605

Design files

Overview

This TPS65023-based reference design is a compact, integrated power solution for Altera® Cyclone® IV SoC (out of the Cyclone® series family of products). This design showcases TPS65023 as an all-in-one IC used to supply the rails needed for powering the Cyclone® IV SoC.  The TPS65023 offers simple, flexibile output voltages and sequencing. The voltages on the DC/DC Converters can be set through software or via external resistor divider. This power management IC has a input range from 2.5 – 6V and can be run from a single 5V supply or from a single cell Li-Ion battery. This design has been tested and verified for industrial applications (-40°C to 105°C).

Features
  • Offers 3 highly efficient, externally adjustable DC-DC converters with integrated FETs and 2 externally adjustable general purpose LDO to power the Cyclone IV
  • Separate enables for each converter
  • Built-in Current Limit on all rails
  • Qualified for Industrial Applications (-40ºC to 105ºC)
  • This design includes a test report, an EVM Guide, and design files to help accelerate the evaluation process
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA94.PDF (960 KB)

Reference design overview and verified performance test data

TIDRFS5.PDF (212 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFS7.ZIP (157 KB)

Files used for 3D models or 2D drawings of IC components

TIDRFS6.PDF (236 KB)

PCB layer plot file used for generating PCB design layout

TIDRFS4.PDF (482 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

TPS65023Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS65023EVM-205 — 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS Evaluation Module BoardEvaluation Module

This TPS65023-based reference design is a compact, integrated power solution for Altera® Cyclone® IV SoC (out of the Cyclone® series family of products). This design showcases TPS65023 as an all-in-one IC used to supply the rails needed for powering the Cyclone® IV SoC.  The (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00604 Altera Cyclone III FPGA Power Reference Design with TPS65023 TIDA-00605 Altera Cyclone IV FPGA Power Reference Design with TPS65023
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS65023EVM-205 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS Evaluation Module BoardEvaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00604 Altera Cyclone III FPGA Power Reference Design with TPS65023 TIDA-00605 Altera Cyclone IV FPGA Power Reference Design with TPS65023

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide TIDA-00605 Test Results Jul 2, 2015
Technical article Fast forward your FPGA power design with TI Designs PDF | HTML Aug 24, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos