Home Power management Multi-channel ICs (PMICs)

TPS65023

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS65023B ACTIVE 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65023B has better I2C set up and Hold timing (100 ns)

Product details

Processor supplier Texas Instruments Processor name DM35x, DM64x, OMAP, Sitara AM35x Product type Processor and FPGA Regulated outputs (#) 6 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1.7 Configurability Hardware configurable, Software configurable Features Comm control, Power good, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.085 Switching frequency (max) (kHz) 2550 Shutdown current (ISD) (typ) (µA) 23 Switching frequency (typ) (kHz) 2250
Processor supplier Texas Instruments Processor name DM35x, DM64x, OMAP, Sitara AM35x Product type Processor and FPGA Regulated outputs (#) 6 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1.7 Configurability Hardware configurable, Software configurable Features Comm control, Power good, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.085 Switching frequency (max) (kHz) 2550 Shutdown current (ISD) (typ) (µA) 23 Switching frequency (typ) (kHz) 2250
WQFN (RSB) 40 25 mm² (5 mm × 5 mm)
  • 1.7-A, 90% Efficient Step-Down Converter for Processor Core (VDCDC1)
  • 1.2-A, Up to 95% Efficient Step-Down Converter for System Voltage (VDCDC2)
  • 1.0-A, 92% Efficient Step-Down Converter for Memory Voltage (VDCDC3)
  • 30-mA LDO and Switch for Real Time Clock (VRTC)
  • 2 × 200-mA General-Purpose LDO
  • Dynamic Voltage Management for Processor Core
  • Preselectable LDO Voltage Using Two Digital Input Pins
  • Externally Adjustable Reset Delay Time
  • Battery Backup Functionality
  • Separate Enable Pins for Inductive Converters
  • I2C-Compatible Serial Interface
  • I2C™ Setup and Hold Timing:
    • TPS65023: 300 ns
    • TPS65023B: 100 ns
  • 85-µA Quiescent Current
  • Low Ripple PFM Mode
  • Thermal Shutdown Protection
  • 40-Pin, 5-mm × 5-mm WQFN Package
  • 1.7-A, 90% Efficient Step-Down Converter for Processor Core (VDCDC1)
  • 1.2-A, Up to 95% Efficient Step-Down Converter for System Voltage (VDCDC2)
  • 1.0-A, 92% Efficient Step-Down Converter for Memory Voltage (VDCDC3)
  • 30-mA LDO and Switch for Real Time Clock (VRTC)
  • 2 × 200-mA General-Purpose LDO
  • Dynamic Voltage Management for Processor Core
  • Preselectable LDO Voltage Using Two Digital Input Pins
  • Externally Adjustable Reset Delay Time
  • Battery Backup Functionality
  • Separate Enable Pins for Inductive Converters
  • I2C-Compatible Serial Interface
  • I2C™ Setup and Hold Timing:
    • TPS65023: 300 ns
    • TPS65023B: 100 ns
  • 85-µA Quiescent Current
  • Low Ripple PFM Mode
  • Thermal Shutdown Protection
  • 40-Pin, 5-mm × 5-mm WQFN Package

The TPS65023x device is an integrated power management IC for applications powered by one
Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65023x provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. The core converter allows for on-the-fly voltage changes through serial interface, allowing the system to implement dynamic power savings. All three step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.

The TPS65023x also integrates two general-purpose 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, thus allowing them to be supplied from one of the step-down converters or directly from the battery. The default output voltage of the LDOs can be digitally set to 4 different voltage combinations using the DEFLDO1 and DEFLDO2 pins. The serial interface can be used for dynamic voltage scaling, masking interrupts, or for disabling or enabling and setting the LDO output voltages. The interface is compatible with both the fast and standard mode I2C specifications, allowing transfers at up to 400 kHz. The TPS65023x is available in a 40-pin WQFN package, and operates over a free-air temperature of –40°C to 85°C.

The TPS65023x device is an integrated power management IC for applications powered by one
Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65023x provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. The core converter allows for on-the-fly voltage changes through serial interface, allowing the system to implement dynamic power savings. All three step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.

The TPS65023x also integrates two general-purpose 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, thus allowing them to be supplied from one of the step-down converters or directly from the battery. The default output voltage of the LDOs can be digitally set to 4 different voltage combinations using the DEFLDO1 and DEFLDO2 pins. The serial interface can be used for dynamic voltage scaling, masking interrupts, or for disabling or enabling and setting the LDO output voltages. The interface is compatible with both the fast and standard mode I2C specifications, allowing transfers at up to 400 kHz. The TPS65023x is available in a 40-pin WQFN package, and operates over a free-air temperature of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 13
Top documentation Type Title Format options Date
* Data sheet TPS65023x Power Management IC (PMIC) With 3 DC/DCs, 3 LDOs, I2C Interface and DVS datasheet (Rev. L) PDF | HTML May 18, 2018
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. C) PDF | HTML Sep 21, 2026
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML Apr 30, 2021
Application note How to Design Flexible Processor Power Systems Using PMICs (Rev. B) Jan 27, 2020
Technical article How PMICs can help streamline FPGA power design challenges PDF | HTML Jun 23, 2018
Application note Power Supply Design for NXP i.MX 6 Using the TPS65023 Feb 22, 2018
Application note Push-Button Circuit (Rev. B) Nov 1, 2017
Application note Power Supply Design for NXP i.MX 7 Using the TPS65023 (Rev. C) Sep 29, 2017
Technical article Five simple steps to power an SoC with a PMIC PDF | HTML Aug 3, 2016
Technical article Fast forward your FPGA power design with TI Designs PDF | HTML Aug 24, 2015
Application note TPS65023x Check List Jul 20, 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) Jan 13, 2012
Application note DaVinci Sequencing Using The TPS65023 Apr 2, 2007

Design & development

Power-supply solutions

Explore solutions that include the TPS65023. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

TPS65023EVM-205 — TPS65023 Evaluation Module

The TPS65023EVM-205 is an evaluation tool for the TPS65023 multi-output Power Management IC. The TP65023 comes in 5x5 mm 40 pin QFN package and is suitable for applications that are powered with one Li-Ion or Li-Polymer battery cell and require multiple power rails. It features three (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

IPG-UI — IPG-UI EVM GUI (Windows Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware
GUI for evaluation module (EVM)

SLVC111 — TPS65023 Control Software Setup File – Legacy

Supported products & hardware
Simulation model

TPS65023 PSpice Unencrypted Transient Model

SLVMDJ4.ZIP (688 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00604 — Altera Cyclone III FPGA Power Reference Design with TPS65023

This TPS65023-based reference design is a compact, integrated power solution for Altera® Cyclone® III SoC (out of the Cyclone® series family of products). This design showcases TPS65023 as an all-in-one IC used to supply the rails needed for powering the Cyclone® III SoC.  The (...)

Supported products & hardware
Reference design

TIDA-00605 — Altera Cyclone IV FPGA Power Reference Design with TPS65023

This TPS65023-based reference design is a compact, integrated power solution for Altera® Cyclone® IV SoC (out of the Cyclone® series family of products). This design showcases TPS65023 as an all-in-one IC used to supply the rails needed for powering the Cyclone® IV SoC.  The (...)

Supported products & hardware
Reference design

TIDA-01480 — Integrated Power Supply Reference Design for Xilinx Zynq® UltraScale+™ ZU2CG−ZU5EV MPSoCs

The TIDA-01480 reference design is a scalable power supply designed to provide power to the Xilinx Zynq UltraScale+ (ZU+) family of MPSoC devices. The design receives power from a standard DC power supply and provides power to all rails of the Xilinx chipset and DDR memory through a well-defined (...)

Supported products & hardware
Reference design

TIDA-01589 — High fidelity, near-field two-way audio reference design with noise reduction and echo cancellation

Man machine interaction requires an acoustic interface for providing full duplex hands-free communication. In hands-free mode, part of the far-end or near-end audio signal from the speaker is coupled to the microphones. Furthermore, in noisy environments the microphones also capture ambient noise (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos