TIDA-00712

TIDA-00712

Design files

Overview

This reference design is for smartwatch battery management solution (BMS). It is suitable for low-power wearable devices like smartwatch applications. The design includes an ultra-low current 1 cell Li-ion linear charger; a highly integrated Qi-compliant wireless power receiver; a cost-effective voltage and current protection integrated circuit; a system-side with integrated sense resistor battery fuel gauge and a booster with output up to 28 V for LCD display devices.

The design is implemented in a small size (20 mm x 29 mm) PCB; its input power can be either from a micro-USB connector or Qi-compliant wireless power transmitter and the wireless power transmitter will be turned off whenever 5-V power supply from micro-USB connector is detected.

Features
  • Charger with buck and LDO output programmable for system
  • Manual reset timer output for system reset
  • Wireless Receiver with 93% efficiency optimized (only one IC required)
  • Wireless power consortium (WPC) V1.1 compatible in size of 1.9 mm x 3.0 mm
  • Fuel gauge with Impedance Track gas gauging and virtually plug-n-play
  • Battery protection IC is a cost-effective solution for full protection of both voltage and current, charging and discharging.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB09.PDF (1494 KB)

Reference design overview and verified performance test data

TIDRIR9.PDF (127 KB)

Detailed overview of design layout for component placement

TIDRIR8.PDF (128 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIS1.ZIP (572 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBE9.ZIP (307 KB)

Design file that contains information on physical board layer of design PCB

TIDRIS0.PDF (225 KB)

PCB layer plot file used for generating PCB design layout

TIDRIR7.PDF (43 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25120A300-mA linear battery charger with Power Path, integrated LDO and buck converter 1.8V default output

Data sheet: PDF | HTML
Battery charger ICs

BQ51003BQ51003 Wireless power Receiver

Data sheet: PDF | HTML
Battery fuel gauges

BQ27421-G1System-side(tm) fuel gauge with integrated Sense Resistor | battery gas gauge

Data sheet: PDF | HTML
Battery protectors

BQ2970Lithium-ion (Li-ion) and lithium-polymer (Li-Po) advanced single-cell battery protector

Data sheet: PDF | HTML
DC/DC converters

TPS6104628-V Output Voltage Boost Converter in WCSP Package

Data sheet: PDF | HTML
MOSFETs

CSD75208W1015-20-V, P channel NexFET™ power MOSFET, dual Common Source WLP 1 mm x 1.5 mm, 108 mOhm, gate ESD prot

Data sheet: PDF | HTML
MOSFETs

CSD83325L12-V, N channel NexFET™ power MOSFET, dual LGA, 5.9 mOhm, gate ESD protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Battery Management for Smartwatch and Wearable Applications Design Guide Nov 9, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos