TIDA-00736

TIDA-00736

Design files

Overview

This design achieves a universal high performance stepper driver. With the on-board MCU SPI configuration to DRV8711, it achieves up to 1/256 selectable micro-stepping level and 0.5A to 5A selectable peak current level. The supply voltage can be from 12V to 36V. With optimized decay parameters setting, this solution can ideally work with most bipolar steppers and diversified industrial applications. Optocoupler isolation for inputs signal is included. Also full protections are provided, such as outputs short, over current, and over temperature.

Features
  • Wide and selectable current level from 0.5A to 5A
  • Selectable micro-stepping from Full to 1/256
  • Wide operation range from 12V to 36V
  • Wide adaption to different stepper motors
  • Standard ISO industrial inputs interface
  • Full protections
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBC1.PDF (1366 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRJY2.PDF (238 KB)

Detailed overview of design layout for component placement

TIDRJY1.PDF (187 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJY4.ZIP (507 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBP3.ZIP (270 KB)

Design file that contains information on physical board layer of design PCB

TIDRJY3.PDF (346 KB)

PCB layer plot file used for generating PCB design layout

TIDRJY0.PDF (269 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TLV704 — 150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Low-power MCUs

MSP430G2202 — 16 MHz MCU with 2KB Flash, 256B SRAM, SPI/I2C, timer

Data sheet: PDF
MOSFETs

CSD18531Q5A — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00736 Test Results Dec 18, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos