TIDA-00838

TIDA-00838

Design files

Overview

The TIDA-00838 reference design implements a heat cost allocator system following the EN834 standard with the “two-sensor measurement method". The solution achieves better than 0.5 degrees Celsius accuracy across a range of +20 to +85°C. Two analog temperature sensors are available as matched pairs to eliminate the need for calibration during manufacturing and lowering OEM system cost. Wireless MCU offers wM-Bus support for S-, T- and C-modes (Meter device) at 868MHz and controls the two temperature sensors.

Features
  • Highly accurate temperature sensing across environment conditions: better than 0.5 degrees from +20 to +85°C.
  • CC1310 SimpleLink(TM) Wireless MCU provides single-chip solution for heat measurement and RF communications
  • Sensor Controller interfaces seamlessly to two matched LMT70A, which eliminate the need for calibration during manufacturing and lower OEM system cost
  • Example source code for wM-Bus @868 MHz transmission for S, T and C-modes (“Meter” device) under TI RTOS
  • Cost-optimized 2-layer PCB in HCA form factor and a 96-segments 4-MUX LCD
  • Cap Touch button on the PCB for LCD on/off
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB48.PDF (1786 KB)

Reference design overview and verified performance test data

TIDRJR1.PDF (224 KB)

Detailed overview of design layout for component placement

TIDRJR0.PDF (98 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJR4.ZIP (983 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBN8.ZIP (588 KB)

Design file that contains information on physical board layer of design PCB

TIDRJR2.PDF (1671 KB)

PCB layer plot file used for generating PCB design layout

TIDRJR3.PDF (2218 KB)

PCB layer plot file used for generating PCB design layout

TIDRJQ9.PDF (477 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog temperature sensors

LMT70A±0.1°C Matching Accuracy Precision Analog Temperature Sensor

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR413316 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCBN9 — TIDA-00838 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00838 Heat Cost Allocator with wM-Bus at 868 MHz Reference Design

TIDCBN9 TIDA-00838 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Dec 14, 2015
Hardware development
Reference design
TIDA-00838 Heat Cost Allocator with wM-Bus at 868 MHz Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcbn9 or www.ti.com/lit/xx/tidcbn9/tidcbn9.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCBN9. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Design guide Heat Cost Allocator With wM-Bus at 868 MHz Design Guide Jan 21, 2016
Application note Wearable Temp-Sensing Layout Considerations Optimized for Thermal Response (Rev. B) Oct 23, 2018
White paper RTOS Power Management Emerges as a Key for MCU-based IoT Nodes (Rev. A) May 11, 2017
Technical article Sub-1 GHz + Bluetooth® low energy and low-power MCUs help make meter reading autom PDF | HTML Sep 23, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00646 Matched Precision Temperature Sensing Reference Design for Heat Cost Allocators TIDM-FRAM-WATERMETER Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design

Software development

APPLICATION SOFTWARE & FRAMEWORK
WMBUS Wireless M-bus protocol software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos