TIDM-FRAM-WATERMETER

TIDM-FRAM-WATERMETER

Design files

Overview

This reference design, featuring the MSP430FR4133 FRAM-based MCU, is a fully-functional battery powered magnetic pulse water meter with wired and wireless automatic meter reading (AMR) function. The instantaneous and total flow is displayed on the LCD. This design works in low power mode and reduces CPU engagement, which helps to reduce overall power consumption.

Features
  • Magnetic pulse measurement
  • 2.9uA standby current
  • Non-volatile on-chip FRAM real-time storage
  • Support NFC and Sub-1GHz BoosterPack
  • Battery voltage monitor
  • This end equipment design is tested and includes HW, firmware, GUI, demo and User's Guide
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU517A.PDF (10290 KB)

Reference design overview and verified performance test data

TIDRAX5.ZIP (151 KB)

Detailed overview of design layout for component placement

TIDRAX3.PDF (62 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAX6.ZIP (2881 KB)

Files used for 3D models or 2D drawings of IC components

TIDC668.ZIP (4143 KB)

Design file that contains information on physical board layer of design PCB

TIDRAX4.ZIP (374 KB)

PCB layer plot file used for generating PCB design layout

TIDRAX2.PDF (101 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV8837 — 12-V, 1.8-A H-bridge motor driver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS782 — 150-mA, nano-IQ, low-dropout voltage regulator with enable from -40°C to +125°C

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR4133 — 16 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD75 — 3.3-V half-duplex RS-485 transceiver with IEC ESD, 20 Mbps

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

MSP-EXP430FR4133 — MSP430FR4133 LaunchPad Development Kit

This reference design, featuring the MSP430FR4133 FRAM-based MCU, is a fully-functional battery powered magnetic pulse water meter with wired and wireless automatic meter reading (AMR) function. The instantaneous and total flow is displayed on the LCD. This design works in low power mode and (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00980 — RGB LED Signal Tower With IO-Link Interface Reference Design TIDA-01556 — Maximum Power Point Tracking Algorithm for Low Power Solar Battery Charging Reference Design TIDC-MULTIBAND-WMBUS — Multiband (169, 433 and 868MHz) wM-Bus RF sub-system with Segmented LCD Reference Design TIDM-FRAM-THERMOSTAT — Thermostat Implementation with MSP430 Microcontroller Reference Design TIDM-FRAM-WATERMETER — Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design TIDM-REMOTE-CONTROLLER-FOR-AC — Remote Controller of Air Conditioner using Low Power Microcontroller
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

MSP-EXP430FR4133 — MSP430FR4133 LaunchPad Development Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00980 — RGB LED Signal Tower With IO-Link Interface Reference Design TIDA-01556 — Maximum Power Point Tracking Algorithm for Low Power Solar Battery Charging Reference Design TIDC-MULTIBAND-WMBUS — Multiband (169, 433 and 868MHz) wM-Bus RF sub-system with Segmented LCD Reference Design TIDM-FRAM-THERMOSTAT — Thermostat Implementation with MSP430 Microcontroller Reference Design TIDM-FRAM-WATERMETER — Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design TIDM-REMOTE-CONTROLLER-FOR-AC — Remote Controller of Air Conditioner using Low Power Microcontroller

Software development

Support software

TIDC664 — Water Meter Implementation with FRAM Microcontroller Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-FRAM-WATERMETER — Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design

TIDC664 — Water Meter Implementation with FRAM Microcontroller Software

close
Latest version
Version: 01.00.00.00
Release date: Oct 2, 2014
Hardware development
Reference design
TIDM-FRAM-WATERMETER — Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc664 or www.ti.com/lit/xx/tidc664/tidc664.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC664. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Water Meter Implementation With MSP430FR4xx Design Guide (Rev. A) Oct 15, 2014

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
ENERGYTRACE — EnergyTrace Technology

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos