TIDA-010048

TIDA-010048

Design files

Overview

This reference design is a four channel-to-channel, isolated 4–20 mA, current-loop analog input module. The design includes a short circuit, overcurrent and overvoltage limit function for condition monitoring sensor and module applications. The major features of this analog input module design include channel isolation, a multi-channel analog input module powered up by a single flyback converter using LM5180, a power supply to 2-wire transmitter and short-circuit protection circuit. This design can also support a four-channel analog input module.

Features
  • One to four channel-to-channel isolated analog input module
  • Supply for field transmitters with output power limitation (short limited to 25 mA)
  • Transmitter supply of 25 ±1V, IOUT < 25-mA peak
  • Input protected against miswiring
  • UART interface 24b ΔΣADC to reduce BOM size and cost
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEN8.PDF (1055 KB)

Reference design overview and verified performance test data

TIDRZH3.PDF (1349 KB)

Detailed overview of design layout for component placement

TIDRZH2.PDF (104 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZH5.ZIP (3092 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFE9.ZIP (1560 KB)

Design file that contains information on physical board layer of design PCB

TIDRZH4.PDF (1367 KB)

PCB layer plot file used for generating PCB design layout

TIDRZH1.PDF (310 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

SN74LV4052A — 5V, 4:1, 2-channel, analog multiplexer

Data sheet: PDF | HTML
DC/DC converters

LM5180 — 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML
DC/DC converters

LM5180-Q1 — Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML
Digital isolators

ISO7721 — Reinforced 2-channel, 1/1, digital isolator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A49 — 150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision ADCs

ADS122U04 — 24-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC w/ PGA, VREF, 2x IDACs & UART interface

Data sheet: PDF | HTML
TVS diodes

TVS3300 — 33V flat-clamp surge protection device

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS2662 — 4.5-V to 60-V, 478mΩ, 0.025-0.88A eFuse with integrated input and output reverse polarity protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Channel-to-Channel Isolated Analog Input Module Reference Design Apr 4, 2019
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML Aug 20, 2024

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC — Analog engineer's calculator LM5180DESIGN-CALC — LM5180 PSR flyback converter design tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos