TIDA-010076

TIDA-010076

Design files

Overview

The TIDA-010076 shows the transfer of 220-W power and 100-Mbit/s data over SPE. Communication systems in daisy-chain topology need significantly less hardware and wiring than conventional systems in star-topology. When combined with single-pair Ethernet (SPE, 100BASE-T1) and power over data line, the design gets simplified with fewer wires. Power and data travel over only two wires from node to node.

Features
  • SPE with 100 Mbit/s
  • One twisted pair for power and communication
  • Daisy-chaining of nodes
  • Protected against mis-wiring and surge
  • Engineered or dynamic link power
  • Tested for operating with the  66AK2Gx industrial communications engine
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUET1.PDF (3799 KB)

Reference design overview and verified performance test data

TIDM617.PDF (627 KB)

Detailed overview of design layout for component placement

TIDM616.PDF (375 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM619.ZIP (7364 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFV4.ZIP (823 KB)

Design file that contains information on physical board layer of design PCB

TIDM618.PDF (4302 KB)

PCB layer plot file used for generating PCB design layout

TIDM615.PDF (1607 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA18026V, 350kHz current sense amplifier

Data sheet: PDF | HTML
Automotive LED drivers

TLC6C598-Q1Automotive power logic 8-bit Shift Register LED driver

Data sheet: PDF | HTML
DC/DC converters

LM760033.5V to 60V, 3.5A Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06-Q1Automotive Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode for USB & High Speed Interfaces

Data sheet: PDF | HTML
Ethernet PHYs

DP83TC811R-Q1Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q13.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2951100-mA, 30-V, low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430G2332-EPEnhanced product Mixed Signal Microcontroller

Data sheet: PDF
Power modules (integrated inductor)

LMZ105005.5V, 0.5A Step-Down DC/DC Power Module in 3mm × 2.6mm Package

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZM336034V to 36V, 3A Step-Down DC/DC Power Module in Compact 7x9x4mm QFN Package

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS26634.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting and surge protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Daisy-Chained Power and Data Over Single Pair Ethernet (T1) Reference Design Jun 3, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos