Rating
Catalog
Topology
Buck, Step-Down Converter, Synchronous Buck
Iout (max) (A)
0.65
Vin (max) (V)
5.5
Vin (min) (V)
2.7
Vout (max) (V)
3.6
Vout (min) (V)
0.6
Features
EMI Tested, Enable
Operating temperature range (°C)
-40 to 125
Switch current limit (typ) (A)
1
Type
Converter (Integrated Switch), DC/DC converter, Module
Duty cycle (max) (%)
100
Control mode
current mode, current mode control
Switching frequency (min) (kHz)
1750
Switching frequency (max) (kHz)
2250
Rating
Catalog
Topology
Buck, Step-Down Converter, Synchronous Buck
Iout (max) (A)
0.65
Vin (max) (V)
5.5
Vin (min) (V)
2.7
Vout (max) (V)
3.6
Vout (min) (V)
0.6
Features
EMI Tested, Enable
Operating temperature range (°C)
-40 to 125
Switch current limit (typ) (A)
1
Type
Converter (Integrated Switch), DC/DC converter, Module
Duty cycle (max) (%)
100
Control mode
current mode, current mode control
Switching frequency (min) (kHz)
1750
Switching frequency (max) (kHz)
2250