TIDA-010261

TIDA-010261

Design files

Overview

This reference design shows an implementation of a single-pair Ethernet (SPE) communication back end including power over data lines (PoDL). The design uses a Sitara™ AM2434 MCU interfacing an analog front end on one side and a Ethernet physical (PHY) layer on the other. The powerful MCU allows not only forwarding sensor data to the Ethernet, but also for performing data processing on the edge.

Features
  • 10BASE-T1L single-pair Ethernet
  • PoDL power delivery (PD), Type E, Class 12, compliant to 802.3cg including serial communication classification protocol (SCCP)
  • Auxiliary 24-V supply
  • AM2434 MCU with quad-core Arm® Cortex®-R5F and programmable real-time unit (PRU)
  • PHI and BoosterPack™ plug-in module to connect to existing modules
  • Optimized for evaluation and debugging
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF34A.PDF (1166 KB)

Reference design overview and verified performance test data

TIDMBQ0.PDF (909 KB)

Detailed overview of design layout for component placement

TIDMBP9.PDF (250 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBQ2.ZIP (9971 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGG1.ZIP (1493 KB)

Design file that contains information on physical board layer of design PCB

TIDMBQ1.PDF (4007 KB)

PCB layer plot file used for generating PCB design layout

TIDMBP8.PDF (1318 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS610233.7-A boost converter with 0.5-V ultra-low input voltage

Data sheet: PDF | HTML
DC/DC converters

TPS62825A2.4-V to 5.5-V input, 2-A step-down converter with forced PWM in 1.5-mm × 1.5-mm VSON-HR package

Data sheet: PDF | HTML
Ethernet PHYs

DP83TD510EIEEE 802.3cg 10BASE-T1L Ethernet PHY

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q13.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS798-Q1Automotive 50-mA, off-battery (50-V), low-dropout voltage regulator with reverse current protection

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR247616 MHz MCU with 64KB FRAM, 8KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer

Data sheet: PDF | HTML
MOSFETs

CSD19538Q2100-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 59 mOhm

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM2434Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz

Data sheet: PDF | HTML
Power modules (integrated inductor)

TLVM13630High-density, 3-V to 36-V input, 1-V to 6-V output, 3-A step-down power module

Data sheet: PDF | HTML
TVS diodes

TVS330033V flat-clamp surge protection device

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS26604.2-V to 60-V, 150mΩ, 0.1-2.23A eFuse with integrated input reverse polarity protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide 10BASE-T1L SPE Sensor With Power Over Data Lines (PoDL) Reference Design (Rev. A) PDF | HTML Aug 27, 2025
Application note 10 BASE-T1L Ethernet EMI/EMC Test Results PDF | HTML Nov 20, 2025
Application note Single Pair Ethernet with Power Over Data Line PDF | HTML Apr 20, 2023

Related design resources

Hardware development

EVALUATION BOARD
TQ-3P-SOM-TQMA243XL TQ-Group TQMa243xL system on module for AM2434 quad-core Arm® Cortex®-R5F-based microcontroller

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos