TIDA-01040

TIDA-01040

Design files

Overview

Li-Ion battery formation and electrical testing require accurate voltage and current control, usually to better than ±0.05% over the specified temperature range.  This reference design proposes a solution for high-current (up to 50 A) battery tester applications supporting input (bus) voltages from 8 V–16 V and output load (battery) voltages from 0V–5V. The design utilizes an integrated multi-phase bidirectional controller, LM5170, combined with a high precisiondata converters and instrumentation amplifiers to achieve charge and discharge accuracies of 0.01% full scale. To maximize battery capacity and minimize battery formation time, the design uses highly-accurate constant current (CC) and constant voltage (CV) calibration loops with a simplified interface. All key design theories are described guiding users through the part selection process and optimization. Finally, schematic, board layout, hardware testing, and results are also presented.

Features
  • Battery test subsystem with calibration control achieving 0.01% full scale current control accuracy
  • Supports up to 50-A applications with an input voltage (bus) from 8 V–16 V and output load (battery) from 0 V–4.5 V (5 V max)
  • LM5170 bidirectional buck, boost controller
  • Programmable high-precision reference supplied by DAC80004
  • Voltage and current monitoring provided by the ADS131A04 24 bit delta-sigma
  • User friendly control interface
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE89B.PDF (3977 KB)

Reference design overview and verified performance test data

TIDRWK1.PDF (431 KB)

Detailed overview of design layout for component placement

TIDRWK0.PDF (215 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWK3.ZIP (4179 KB)

Files used for 3D models or 2D drawings of IC components

TIDCER0.ZIP (1352 KB)

Design file that contains information on physical board layer of design PCB

TIDRWK2.PDF (5830 KB)

PCB layer plot file used for generating PCB design layout

TIDRWJ9.PDF (1255 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

SN74LV4053A-Q1 — Automotive, 5V, 2:1 (SPDT), 3-channel, analog switch

Data sheet: PDF | HTML
DC/DC controllers

LM5118 — 3-75V Wide Vin, Current Mode Non-Synchronous Buck-Boost Controller

Data sheet: PDF | HTML
DC/DC controllers

LM5170-Q1 — Multiphase bidirectional current controller, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC converters

LM2664 — 1.8-V to 5.5-VIN switched capacitor voltage inverter

Data sheet: PDF | HTML
ESD protection diodes

TPD4S012 — Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
Fully differential amplifiers

THS4561 — Low-power, 60-MHz, wide-supply-range fully differential amplifier

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
General-purpose op amps

LM6142 — Dual, 24-V, 17-MHz, low-power operational amplifier

Data sheet: PDF | HTML
Instrumentation amplifiers

INA188 — 36-V, Zero-Drift, Rail-to-Rail-Out Instrumentation Amplifier

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G04-Q1 — Automotive single 1.65-V to 5.5-V inverter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709 — 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717 — 150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS737 — 1A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Precision ADCs

ADS131A04 — 24-bit 128-kSPS 4-channel simultaneous-sampling delta-sigma ADC

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC80004 — Ultra-Small, true 16-bit quad voltage output DAC with 1LSB INL/DNL

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2277 — 10µV, 0.1µV/˚C, High-Precision, Low-Power Operational Amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA827 — Low-noise, high-precision, JFET-input operational amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

TLV07 — Precision, 36-V, low noise, rail-to-rail output, operational amplifier

Data sheet: PDF | HTML
Voltage translating gates

SN74LV1T00 — Single power supply 2-input POSITIVE NAND gate logic level shifter

Data sheet: PDF | HTML
Voltage translating gates

SN74LV1T32 — Single Power Supply 2-INPUT POSITIVE OR GATE with Logic Level Shifter

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

LM5170EVM-BIDIR — LM5170 48V-12V Bidirectional Converter Evaluation Module

Li-Ion battery formation and electrical testing require accurate voltage and current control, usually to better than ±0.05% over the specified temperature range.  This reference design proposes a solution for high-current (up to 50 A) battery tester applications supporting input (bus) (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP15038 — 50A, 0.05% Current Accuracy Power Reference Design for Battery Test Systems TIDA-01040 — Battery Tester Reference Design for High Current Applications TIDA-01168 — Bidirectional DC/DC Converter Reference Design for 12-V/48-V Automotive Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM5170EVM-BIDIR — LM5170 48V-12V Bidirectional Converter Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP15038 — 50A, 0.05% Current Accuracy Power Reference Design for Battery Test Systems TIDA-01040 — Battery Tester Reference Design for High Current Applications TIDA-01168 — Bidirectional DC/DC Converter Reference Design for 12-V/48-V Automotive Systems
Evaluation board

USB2ANY — USB2ANY interface adapter

Li-Ion battery formation and electrical testing require accurate voltage and current control, usually to better than ±0.05% over the specified temperature range.  This reference design proposes a solution for high-current (up to 50 A) battery tester applications supporting input (bus) (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010089 — Two-quadrant, 15V, 8A, programmable linear DC power supply reference design TIDA-010241 — Flexible power reference design for high performance Xilinx® and Intel® FPGA platforms TIDA-01040 — Battery Tester Reference Design for High Current Applications TIDA-01041 — Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation TIDA-01042 — Modular battery tester reference design for 50-A, 100-A, and 200-A applications TIDA-020075 — Automotive high-voltage battery management system 2-channel pyro-fuse driver board reference design TIDA-050026-23881 — 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications TIDA-050026-23882 — 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ; TIDA-050047 — Integrated USB Type-C®, USB Power Delivery and charging reference design for 2–4 cell batteries
Daughter card
TPS23881B1EVM-024 — TPS23881B daughter card
Evaluation board
TPSM8287A06BASEVM — TPSM8287A06 evaluation module for parallelable, I²C interface, remote sense 6A step-down mod ULC1001-DRV290XEVM — ULC1001 and DRV2901 hardware evaluation bundles for ultrasonic lens cleaning (ULC) ULC1001-DRV2911EVM — ULC1001 and DRV2911 evaluation module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

USB2ANY — USB2ANY interface adapter

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010089 — Two-quadrant, 15V, 8A, programmable linear DC power supply reference design TIDA-010241 — Flexible power reference design for high performance Xilinx® and Intel® FPGA platforms TIDA-01040 — Battery Tester Reference Design for High Current Applications TIDA-01041 — Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation TIDA-01042 — Modular battery tester reference design for 50-A, 100-A, and 200-A applications TIDA-020075 — Automotive high-voltage battery management system 2-channel pyro-fuse driver board reference design TIDA-050026-23881 — 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications TIDA-050026-23882 — 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ; TIDA-050047 — Integrated USB Type-C®, USB Power Delivery and charging reference design for 2–4 cell batteries
Daughter card
TPS23881B1EVM-024 — TPS23881B daughter card
Evaluation board
TPSM8287A06BASEVM — TPSM8287A06 evaluation module for parallelable, I²C interface, remote sense 6A step-down mod ULC1001-DRV290XEVM — ULC1001 and DRV2901 hardware evaluation bundles for ultrasonic lens cleaning (ULC) ULC1001-DRV2911EVM — ULC1001 and DRV2911 evaluation module

Design tools & simulation

Simulation model

TIDA-01040 Simulation Files

TIDM034.ZIP (170 KB) - TINA-TI reference design
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01040 — Battery Tester Reference Design for High Current Applications

TIDA-01040 Simulation Files

close
Latest version
Version: null
Release date: Jun 19, 2018
Hardware development
Reference design
TIDA-01040 — Battery Tester Reference Design for High Current Applications

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Battery Tester Reference Design for High Current Applications (Rev. B) Jul 18, 2019
Technical article Taking a modular approach to high-precision, high-current battery test equipment PDF | HTML Jun 21, 2019
Technical article Achieving highly accurate full-scale charge and discharge current control for high PDF | HTML Aug 13, 2018

Related design resources

Reference designs

REFERENCE DESIGN
PMP15038 — 50A, 0.05% Current Accuracy Power Reference Design for Battery Test Systems PMP15043 — 6A, 0.05% Current Accuracy Power Solution for Battery Test Systems Reference Design PMP40182 — Bi-Directional Battery Initialization System Power Board Reference Design PMP40280 — Bi-Directional Battery Initialization System Control Board Reference Design TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design TIDA-01042 — Modular battery tester reference design for 50-A, 100-A, and 200-A applications

Software development

SUPPORT SOFTWARE
DELTASIGMAEVAL-GUI — Delta-sigma ADC EvaluaTIon software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos