TIDA-01084

TIDA-01084

Design files

Overview

The TIDA-01084 reference design demonstrates the use of RF sampling DAC to generate continuous phase-aligned multitone waveforms. With four 48-bit independent NCOs, the 14-bit, 9GSPS DAC38RF83 can generate four CW tones placed anywhere within the first Nyquist zone or up to 6 GHz in the second.

This reference design covers the theory of operations, explanation of the GUI, and directions for programming NCOs to generate the tones without the requirement of an external pattern generator. This design demonstrates an easy-to-use method which greatly simplifies and reduces the bill of materials (BOM) for continuos waveform generation.

Features
  • Generates multiple CW tones in the first nyquist and up to 6 GHz supported in the second
  • Digital Single-Side Band Upconversion
  • Multitone phase alignment synchronization
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBO0.PDF (1929 KB)

Reference design overview and verified performance test data

TIDRPK0.PDF (113 KB)

Detailed overview of design layout for component placement

TIDRPJ9.PDF (305 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPK2.ZIP (2162 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD37.ZIP (976 KB)

Design file that contains information on physical board layer of design PCB

TIDRPK1.PDF (2452 KB)

PCB layer plot file used for generating PCB design layout

TIDRPJ8.PDF (494 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

LMK04828 — Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
DC/DC converters

LM27761 — Low-Noise Regulated Inverter with Integrated LDO

Data sheet: PDF | HTML
DC/DC converters

TPS62085 — 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

Data sheet: PDF | HTML
DC/DC converters

TPS62095 — 4A Synchronous Step Down Converter with DCS Control

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC38RF83 — Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
Hot-swap controllers

TPS2400 — 5.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907 — 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS74401 — 3-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A47 — 1A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A8101 — 1-A, high-PSRR, adjustable ultra-low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A85 — 4-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy

Data sheet: PDF | HTML
MOSFETs

CSD18532Q5B — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Simple CW Multi-tone Generator Utilizing RF Sampling Digital Analog Design Guide Mar 30, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos