Home Power management Linear & low-dropout (LDO) regulators

TPS74401

ACTIVE

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 0.8 Iout (max) (A) 3 Output options Adjustable Output Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 20 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 3 Features Enable, Power good, Soft start Thermal resistance θJA (°C/W) 27 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 0.8 Iout (max) (A) 3 Output options Adjustable Output Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 20 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 3 Features Enable, Power good, Soft start Thermal resistance θJA (°C/W) 27 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
TO-263 (KTW) 7 153.924 mm² (10.1 mm × 15.24 mm) VQFN (RGR) 20 12.25 mm² (3.5 mm × 3.5 mm) VQFN (RGW) 20 25 mm² (5 mm × 5 mm)
  • Input voltage range: 1.1V to 5.5V
  • Adjustable start-up in-rush control
  • 1% accuracy over line, load, and temperature
  • VBIAS permits low VIN operation with good transient response

  • Adjustable output: 0.8V to 3.6V
  • Ultra-low dropout:
    • 115mV (typical, legacy chip) at 3.0A
    • 120mV (typical, new chip) at 3.0A
  • Stable with any or no output capacitor (legacy chip)
  • Stable with any output capacitor ≥2.2µF (new chip)

  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • Packages:
    • 5mm × 5mm × 1mm VQFN (RGW)
    • 3.5mm × 3.5mm VQFN (RGR), and DDPAK-7 (legacy chip)
  • Input voltage range: 1.1V to 5.5V
  • Adjustable start-up in-rush control
  • 1% accuracy over line, load, and temperature
  • VBIAS permits low VIN operation with good transient response

  • Adjustable output: 0.8V to 3.6V
  • Ultra-low dropout:
    • 115mV (typical, legacy chip) at 3.0A
    • 120mV (typical, new chip) at 3.0A
  • Stable with any or no output capacitor (legacy chip)
  • Stable with any output capacitor ≥2.2µF (new chip)

  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • Packages:
    • 5mm × 5mm × 1mm VQFN (RGW)
    • 3.5mm × 3.5mm VQFN (RGR), and DDPAK-7 (legacy chip)

The TPS74401 low-dropout (LDO) linear regulators provide an easy-to-use robust power-management option for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. Complete flexibility lets the user configure a plan that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with specific start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. The device is stable without an output capacitor (legacy chip) or with any type of capacitor ≥ 2.2µF (new chip). The device is fully specified from TJ = –40°C to +125°C.

The TPS74401 low-dropout (LDO) linear regulators provide an easy-to-use robust power-management option for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. Complete flexibility lets the user configure a plan that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with specific start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. The device is stable without an output capacitor (legacy chip) or with any type of capacitor ≥ 2.2µF (new chip). The device is fully specified from TJ = –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS74901 ACTIVE 3-A, low-VIN (0.8-V) adjustable ultra-low-dropout voltage regulator with power good and enable 3-A, low-VIN (0.8 V), adjustable ultra-low-dropout voltage regulator with Power-Good & enable

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet TPS74401 3.0A, Ultra-LDO With Programmable Soft-Start datasheet (Rev. T) PDF | HTML Apr 24, 2025
White paper Demystifying LDO Turn-On (Start-Up) Time (Rev. B) PDF | HTML Mar 10, 2026
Application note LDO Noise Demystified (Rev. B) PDF | HTML Aug 18, 2020
Application note Using Thermal Calculation Tools for Analog Components (Rev. A) Aug 30, 2019
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) Mar 21, 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML Aug 9, 2017
Analog design Journal LDO noise examined in detail Sep 25, 2012
Analog design Journal 4Q 2012 Issue Analog Applications Journal Sep 25, 2012
Application note Power Solution Using Discrete DC/DC Converters and LDOs (Rev. B) Aug 26, 2010
Application note Power Ref Design for TMS320C6472, 12-Vin Digital Pwr Cntrlrs, and LDOs (Rev. A) May 24, 2010
Application note Pwr Ref Design f/'C6472 12-Vin Digital Pwr Controllers and LDOs Apr 28, 2010
Application note 'C6472 12Vin Flexible Pwr Design Using DCDC Controllers and LDOs (8x C6472) Mar 26, 2010
Application note Using New Thermal Metrics Dec 15, 2009
Analog design Journal A 3-A, 1.2-Vout linear regulator with 80% efficiency and Plost < 1W Oct 10, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC38RF80EVM — DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module

The DAC38RF80EVM is the circuit board for evaluating DAC38RF80/84/90 digital-to-analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate. It is designed to work with the FPGA-based pattern generator card TSW14J56EVM (Rev B and up). The (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DAC38RF82EVM — DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module

The DAC38RF82EVM is the circuit board for evaluating DAC38RF82/83/85/93 digital to analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9GSPS sampling rate and it is designed to work with the TSW14J56 EVM. The available FMC connector also makes it possible to (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS74401EVM-118 — TPS74401 Evaluation Module

The TPS74401EVM-118 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS74401 LDO linear regulator. The EVM uses the TPS74401, 3 A linear regulator with programmable soft-start and integrated power good (PG). Refer to (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS74401 PSpice Transient Model (Rev. B)

SLIM008B.ZIP (63 KB) - PSpice model
Supported products & hardware
Simulation model

TPS74401 TINA-TI DC Reference Design

SLIM010.TSC (120 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS74401 TINA-TI Transient Reference Design

SLIM009.TSC (89 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS74401 TINA-TI Transient Spice Model

SLIM011.ZIP (35 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS74401 Unencrypted PSpice Transient Model

SBVM619.ZIP (3 KB) - PSpice model
Supported products & hardware

Many TI reference designs include the TPS74401

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
TO-263 (KTW) 7 Ultra Librarian
VQFN (RGR) 20 Ultra Librarian
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos