Home Power management Linear & low-dropout (LDO) regulators

LM117QML-SP

ACTIVE

Radiation-hardened QMLV, 4.2-V to 40-V input, 1.5-A adjustable-output linear regulator

Product details

Rating Space Vin (max) (V) 40 Vin (min) (V) 4.2 Iout (max) (A) 1.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 37 Vout (min) (V) 1.25 Noise (µVrms) 75 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 39 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 1200 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) Bipolar Radiation, TID (typ) (krad) 100
Rating Space Vin (max) (V) 40 Vin (min) (V) 4.2 Iout (max) (A) 1.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 37 Vout (min) (V) 1.25 Noise (µVrms) 75 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 39 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 1200 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) Bipolar Radiation, TID (typ) (krad) 100
CFP (NAC) 16 62.9285 mm² 9.91 x 6.35 DIESALE (Y) See data sheet TO-CAN (K) 2 989.0252 mm² 38.938 x 25.4 TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • Radiation hardness assured (RHA) up to a total ionizing dose (TID) of 100 krad(Si)
    • High dose rate (HDR) option at 50-300 rad(Si)/s
    • Low dose rate (LDR) option at 10 mrad(Si)/s
  • Specified 0.5-A or 1.5-A output current options
  • Adjustable output down to 1.2 V
  • Current limit constant with temperature
  • Output is short-circuit protected
  • Radiation hardness assured (RHA) up to a total ionizing dose (TID) of 100 krad(Si)
    • High dose rate (HDR) option at 50-300 rad(Si)/s
    • Low dose rate (LDR) option at 10 mrad(Si)/s
  • Specified 0.5-A or 1.5-A output current options
  • Adjustable output down to 1.2 V
  • Current limit constant with temperature
  • Output is short-circuit protected

The LM117QML-SP 3-terminal positive voltage linear regulator is capable of supplying either 0.5 A or 1.5 A over a 1.2-V to 37-V output range. It is simple to use and requires only two external resistors to set the output voltage.

The regulator is "floating" and sees only the input-to-output differential voltage, thus enabling supplies of several hundred volts to be regulated as long as the maximum input-to-output differential is not exceeded.

The flight-proven LM117QML-SP offers full overload protection such as current limit, thermal overload protection, and safe area protection. It is exceptionally versatile and can also be used as an adjustable switching regulator, a programmable output regulator, a precision current regulator, and more.

For high voltage applications, the LM117HVQML-SP is a pin-to-pin drop-in replacement suitable for up to 60V. For the negative complement of the LM117QML-SP, see the LM137QML-SP.

The LM117QML-SP 3-terminal positive voltage linear regulator is capable of supplying either 0.5 A or 1.5 A over a 1.2-V to 37-V output range. It is simple to use and requires only two external resistors to set the output voltage.

The regulator is "floating" and sees only the input-to-output differential voltage, thus enabling supplies of several hundred volts to be regulated as long as the maximum input-to-output differential is not exceeded.

The flight-proven LM117QML-SP offers full overload protection such as current limit, thermal overload protection, and safe area protection. It is exceptionally versatile and can also be used as an adjustable switching regulator, a programmable output regulator, a precision current regulator, and more.

For high voltage applications, the LM117HVQML-SP is a pin-to-pin drop-in replacement suitable for up to 60V. For the negative complement of the LM117QML-SP, see the LM137QML-SP.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM117HVQML-SP ACTIVE Radiation-hardened QMLV, 4.2-V to 60-V input, 500-mA adjustable output linear regulator QMLV product capable of supporting a wider input voltage range from 4.2V to 60V with similar radiation performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Top documentation Type Title Format options Date
* Data sheet LM117QML-SP RHA 4.25-V to 41.25-V 3-Terminal Adjustable Regulator datasheet PDF | HTML 27 Apr 2021
* Radiation & reliability report LM117QML-SP 0.5 A Total Ionizing Dose (TID) 12 Apr 2022
* Radiation & reliability report LM117QML-SP Neutron Displacement Damage (NDD) Characterization 09 Dec 2021
* Radiation & reliability report LM117xRLQMLV ELDRS Report 28 Jun 2019
* SMD LM117QML-SP SMD 5962R9951707VZA 21 Jun 2016
Selection guide TI Space Products (Rev. L) 27 Mar 2026
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form (Rev. A) PDF | HTML 05 Nov 2025
Design guide Radiation-Hardened Space Battery Management System (BMS) Reference Design 30 Jul 2025
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML 17 Jun 2025
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. B) PDF | HTML 10 Jun 2025
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 20 Feb 2025
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Controlling Input Power for Present and Next-Generation Power Controllers PDF | HTML 14 Dec 2020
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note Use of an LDO as a Load Switch for Space Applications 01 Aug 2018
More literature Die D/S LM117H MDE 3-Terminal Adj Regulator 13 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-010931 — Radiation hardened space battery management system (BMS) reference design

This reference design demonstrates a space-grade battery management system. The circuit measures eight battery cells in series to monitor battery health, state of charge and temperature.
Design guide: PDF
Reference designs

PMP23552 — 50VIN to 150VIN, 28V 12A synchronous buck converter reference design for range of space missions

This reference design is a 28V output, 12A synchronous buck converter for space missions operating from a 50V to 150V input range. Primary applications include stepping down voltages from solar panels and 120VDC power distribution buses. The TPS7H5006-SEP pulse width modulation (PWM) controller (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (NAC) 16 Ultra Librarian
DIESALE (Y)
TO-CAN (K) 2 Ultra Librarian
TO-CAN (NDT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos