TIDA-01172

TIDA-01172

Design files

Overview

This reference design enables power savings for MSP430 FRAM devices or other systems that use a power-on hysteresis. TIDA-01172 uses an adjustable LDO and an RC-time delay to switch from a higher start-up voltage to the final low-power operating voltage.

Features
  • Low power dissipation by operating at the lowest voltage of 1.8 V instead of required start-up voltage of 2 V
  • No additional active components required
  • Ripple-free and low-noise solution (no switching regulators and only one LDO)
  • Available as a booster pack but can be reduced to a small-solution size
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC02.PDF (620 KB)

Reference design overview and verified performance test data

TIDRN13.PDF (73 KB)

Detailed overview of design layout for component placement

TIDRN11.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCCH5.ZIP (345 KB)

Design file that contains information on physical board layer of design PCB

TIDRN12.PDF (513 KB)

PCB layer plot file used for generating PCB design layout

TIDRN10.PDF (197 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP3982 — 300-mA, high-accuracy, low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR5969 — 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

MSP-EXP430FR5969 — MSP430FR5969 LaunchPad™ development kit

This reference design enables power savings for MSP430 FRAM devices or other systems that use a power-on hysteresis. TIDA-01172 uses an adjustable LDO and an RC-time delay to switch from a higher start-up voltage to the final low-power operating voltage.
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00246 — Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design TIDA-01172 — Dynamic Voltage Scaling Power Solution for MSP430 Devices With Single-Channel LDO Reference Design TIDA-01434 — Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design TIDM-3DGRAPHICS-QVGA — QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIDM-KNXTHERMOSTAT — Wired KNX Thermostat Reference Design TIDM-SMBUS — SMBus Design Using Low Power Microcontroller
Daughter card
TPS23881B1EVM-024 — TPS23881B daughter card
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

MSP-EXP430FR5969 — MSP430FR5969 LaunchPad™ development kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00246 — Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design TIDA-01172 — Dynamic Voltage Scaling Power Solution for MSP430 Devices With Single-Channel LDO Reference Design TIDA-01434 — Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design TIDM-3DGRAPHICS-QVGA — QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIDM-KNXTHERMOSTAT — Wired KNX Thermostat Reference Design TIDM-SMBUS — SMBus Design Using Low Power Microcontroller
Daughter card
TPS23881B1EVM-024 — TPS23881B daughter card

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Dynamic Voltage Scaling Power Solution for MSP430 Single Channel LDO Ref Design Jun 15, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos