TIDA-01232

TIDA-01232

Design files

Overview

This parallel low-dropout (LDO) reference design showcases the TPS7A85 low-noise LDO linear regulator in a parallel configuration, which is capable of sourcing 3.5 A per LDO or 7 A per board. Additional design flexibility includes the ability to stack this design to meet the current requirements of an application.

Features
  • Output current: up to 7 A per board (two TPS7A85 LDOs per board)
  • Low-dropout (LDO) voltage: 200 mV (typ)
  • Low-noise output: 3.33 μVRMS (10 Hz to 100 kHz for one LDO) when paralleling eight LDOs
  • High output accuracy: 1% (over line, load, and temperature)
Communications equipment
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCS7.PDF (9051 KB)

Reference design overview and verified performance test data

TIDU421.PDF (1876 KB)

Reference design overview and verified performance test data

TIDRSI5.PDF (161 KB)

Detailed overview of design layout for component placement

TIDRSI4.PDF (62 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSI7.ZIP (659 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDS8.ZIP (791 KB)

Design file that contains information on physical board layer of design PCB

TIDRSI6.PDF (660 KB)

PCB layer plot file used for generating PCB design layout

TIDRSI3.PDF (183 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7A8300 — 2-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A83A — 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A84 — 3-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A84A — 3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A85 — 4-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A85A — 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide High-Current, Low-Noise Parallel LDO Reference Design Aug 1, 2017
* Design guide 6A Current-Sharing Dual LDO (TIDA-00270 Verified Design) Jun 25, 2014
Application note Ballast Resistors Allow Load Sharing Between Two Paralleled DC/DC Converters Jul 28, 2006

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00270 — Current-Sharing Dual LDOs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos