Home Power management Linear & low-dropout (LDO) regulators

TPS7A84A

ACTIVE

Product details

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 3 Output options Adjustable Output, Fixed Output, Programmable Output Vout (max) (V) 5.15 Vout (min) (V) 0.5 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 2.8 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 43.4 Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 0.75 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 3 Output options Adjustable Output, Fixed Output, Programmable Output Vout (max) (V) 5.15 Vout (min) (V) 0.5 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 2.8 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 43.4 Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 0.75 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
VQFN (RGR) 20 12.25 mm² (3.5 mm × 3.5 mm)
  • Low dropout: 180 mV (maximum) at 3 A with BIAS
  • 0.75% (maximum) accuracy over line, load, and temperature with BIAS
  • Output voltage noise: 4.4 µVRMS
  • Input voltage range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • TPS7A8400A output voltage range:
    • Adjustable operation: 0.8 V to 5.15 V
    • ANY-OUT™ operation: 0.8 V to 3.95 V
  • TPS7A8401A output voltage range:
    • Adjustable operation: 0.5 V to 5.15 V
    • ANY-OUT™ operation: 0.5 V to 2.075 V
  • Power-supply ripple rejection:
    • 40 dB at 500 kHz
  • Excellent load transient response
  • Adjustable soft-start in-rush control
  • Open-drain power-good (PG) output
  • Low dropout: 180 mV (maximum) at 3 A with BIAS
  • 0.75% (maximum) accuracy over line, load, and temperature with BIAS
  • Output voltage noise: 4.4 µVRMS
  • Input voltage range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • TPS7A8400A output voltage range:
    • Adjustable operation: 0.8 V to 5.15 V
    • ANY-OUT™ operation: 0.8 V to 3.95 V
  • TPS7A8401A output voltage range:
    • Adjustable operation: 0.5 V to 5.15 V
    • ANY-OUT™ operation: 0.5 V to 2.075 V
  • Power-supply ripple rejection:
    • 40 dB at 500 kHz
  • Excellent load transient response
  • Adjustable soft-start in-rush control
  • Open-drain power-good (PG) output

The TPS7A84A is a low-noise, low-dropout linear regulator (LDO) capable of sourcing 3 A with only 180-mV of maximum dropout. The device is offered in two output voltage ranges. The TPS7A8400A output voltage is pin-programmable from 0.8 V to 3.95 V, with a 50-mV resolution, and adjustable from 0.8 V to 5.15 V using an external resistor divider. The TPS7A8401A output voltage is pin-programmable from 0.5 V to 2.075 V, with a 25-mV resolution, and adjustable from 0.5 V to 5.15 V using an external resistor divider.

The combination of low-noise, high-PSRR, and high output-current capability makes the TPS7A84A ideal to power noise-sensitive components such as those found in high-speed communications, video, medical, or test and measurement applications. The high performance of the TPS7A84A limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and RF components. Specifically, RF amplifiers benefit from the high-performance and > 5-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.75% over line, load, and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A84A ensure optimal system performance.

The versatility of the TPS7A84A makes the device a component of choice for many demanding applications.

The TPS7A84A is a low-noise, low-dropout linear regulator (LDO) capable of sourcing 3 A with only 180-mV of maximum dropout. The device is offered in two output voltage ranges. The TPS7A8400A output voltage is pin-programmable from 0.8 V to 3.95 V, with a 50-mV resolution, and adjustable from 0.8 V to 5.15 V using an external resistor divider. The TPS7A8401A output voltage is pin-programmable from 0.5 V to 2.075 V, with a 25-mV resolution, and adjustable from 0.5 V to 5.15 V using an external resistor divider.

The combination of low-noise, high-PSRR, and high output-current capability makes the TPS7A84A ideal to power noise-sensitive components such as those found in high-speed communications, video, medical, or test and measurement applications. The high performance of the TPS7A84A limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and RF components. Specifically, RF amplifiers benefit from the high-performance and > 5-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.75% over line, load, and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A84A ensure optimal system performance.

The versatility of the TPS7A84A makes the device a component of choice for many demanding applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS7A84 ACTIVE 3-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy 3-A LDO regulator with good accuracy (1%) and improved thermal resistance (35.4°C/W).
Same functionality with different pin-out to the compared device.
TPS74401 ACTIVE 3-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator 3-A LDO regulator with a smaller VOUT range (0.8 V to 3.3 V).

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS7A84A 3-A, High-Accuracy (0.75%), Low-Noise (4.4-µVRMS) LDO Regulator datasheet (Rev. C) PDF | HTML Dec 16, 2020
White paper Demystifying LDO Turn-On (Start-Up) Time (Rev. B) PDF | HTML Mar 10, 2026
White paper Reduce System Noise Using Parallel LDOs PDF | HTML Nov 3, 2025
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML Dec 14, 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML Dec 13, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A84EVM-753 — TPS7A84 3-A high-current, 1% high-accuracy, 4.4-μVRMS LDO regulator evaluation module

The TPS7A84EVM-753 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A84, High-Current 3-A low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A84 PSpice Transient Model

SBVM575.ZIP (76 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7A84 Unencrypted PSpice Transient Model

SBVM574.ZIP (3 KB) - PSpice model
Supported products & hardware
Calculation tool

PARALLEL-LDO-CALC — Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware
Reference design

TIDA-01027 — Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems

This reference design demonstrates an efficient, low-noise five-rail power supply design for very high-speed Data Acquisition (DAQ) systems capable of > 12.8 GSPS. The power supply DC/DC converters are frequency-synchronized and phase-shifted in order to minimize input current ripple and (...)
Supported products & hardware
Reference design

TIDA-01232 — High-Current Low-Noise Parallel LDO Reference Design

This parallel low-dropout (LDO) reference design showcases the TPS7A85 low-noise LDO linear regulator in a parallel configuration, which is capable of sourcing 3.5 A per LDO or 7 A per board. Additional design flexibility includes the ability to stack this design to meet the current (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGR) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos