TIDA-01351

TIDA-01351

Design files

Overview

This reference design is a continuous wave (CW) signal conditioning for ultrasound imaging systems (64-, 128-, 192-, 256-channel ultrasound system). This design features 20-bit fully differential simultaneous sampling with true raw data available for processing. It consists of a fully-differential signal path for I and Q channels, each using high-performance SAR analog-to-digital converter (ADCs) (ADS8900B), fully-differential precision amplifier (THS4551), a dual low-noise, low dropout (LDO) voltage regulator (TPS7A8801) and a precision voltage reference (REF5050). TIDA-01351 can be interfaced with the PH1-EVM controller through the multiSPI™ digital interface, and the performance can be evaluated using a PC-based graphical user interface (GUI) from any PC through the USB interface.

Features
  • Two simultaneous channels (I and Q) fully-differential signal chain providing zero-latency true raw data with SNR of 101.2 dB and ENOB of 16.45
  • Eight-channel summing, filtering, buffering and gain implemented in single-stage high-bandwidth, low-power, low-noise, single supply
  • High sampliing rate of 1 MSPS allows flexibility in post-processing to improve SNR and resolution
  • Bandpass filtering for frequency range of 50 Hz to 20 kHz
  • Operates from single 6-V power supply with total power consumption of 258 mW
  • Designed using 20-bit, 1-MSPS SAR ADC (ADS8900B) with INL of 1 ppm and SNR of 104.5 dB
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCD9B.PDF (8399 KB)

Reference design overview and verified performance test data

TIDRPN9.PDF (943 KB)

Detailed overview of design layout for component placement

TIDRPN8.PDF (145 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPO1.ZIP (2266 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD47.ZIP (2382 KB)

Design file that contains information on physical board layer of design PCB

TIDRPO0.PDF (4318 KB)

PCB layer plot file used for generating PCB design layout

TIDRPN7A.PDF (904 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Fully differential amplifiers

THS4551Low Noise, Precision, 150MHz, Fully Differential Amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A881-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Precision ADCs

ADS8900B20-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCDA6 — ADS8900B IQ CAP EVM

Supported products & hardware

Supported products & hardware

Products
Precision ADCs
ADS8900B 20-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI
Hardware development
Reference design
TIDA-01351 High-Resolution, High-SNR True Raw Data Conversion Reference Design for Ultrasound CW Doppler

TIDCDA6 ADS8900B IQ CAP EVM

close
Latest version
Version: 01.00.00.00
Release date: Mar 27, 2017
lock = Requires export approval (1 minute)
Products
Precision ADCs
ADS8900B 20-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI
Hardware development
Reference design
TIDA-01351 High-Resolution, High-SNR True Raw Data Conversion Reference Design for Ultrasound CW Doppler

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcda6 or www.ti.com/lit/xx/tidcda6/tidcda6.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCDA6. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Design guide High-Res, High-SNR True Raw Data Conversion Ref Design for Ultrasound CW Doppler (Rev. B) Oct 18, 2017
Technical article Take your ultrasound design to the next level PDF | HTML Feb 8, 2018
Application note Precision Sum Circuit Support Hi Output Current Multiple AFEs in Ultasound App Nov 20, 2017
Application note Improving Resolution of SAR ADC Jun 14, 2017
Application note DC Controlled Low Pass Filter Mar 9, 2017
White paper Enabling Faster, Smarter, and More Robust Solutions for SAR ADSx With multiSPI Nov 8, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos