TIDA-01365

TIDA-01365

Design files

Overview

The Bidirectional RS-485 Fan-Out Hub Reference Design (TIDA-01365) documents and tests an RS-485 fan-out hub design where 1:N and N:1 RS-485 signals are aggregated in and out of any bus topology. This design also features automatic direction control, for reduced pin count on microcontrollers, and a DC-to-DC converter using the 24V DC rail typically seen in industrial applications.

Features
  • Allows for bidirectional communication over complex network topologies
  • One master node / Four slave nodes
  • Direction of data automatically controlled (no MCU needed)
  • Supports cable lengths > 1000 m
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCQ8.PDF (1535 KB)

Reference design overview and verified performance test data

TIDRPR4.PDF (164 KB)

Detailed overview of design layout for component placement

TIDRPR3.PDF (41 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPR6.ZIP (332 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD56.ZIP (323 KB)

Design file that contains information on physical board layer of design PCB

TIDRPR5.PDF (762 KB)

PCB layer plot file used for generating PCB design layout

TIDRPR2.PDF (100 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LV08A — 4-ch, 2-input 2-V to 5.5-V high-speed (7 ns) AND gate

Data sheet: PDF | HTML
DC/DC converters

TPS54336A — 4.5V to 28V Input, 3A, Synchronous Step-Down Converter with Eco-mode(tm)

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD3082E — Half-duplex RS-485 transceiver

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

NA555 — Precision Timers

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide RS-485 Bidirectional Fan-Out Hub With Automatic Direction Control Ref Design Feb 6, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos