TIDA-01377

TIDA-01377

Design files

Overview

The physical case surrounding a smart meter is the first line of defense against tampering. Smart meter designs must incorporate some way to detect when the meter case is opened in order to alert service providers to a possible tamper attack.  This reference design implements a new method for the low-power detection of such tampering by using a small, inductive sensor to accurately and reliably determine if the meter case has been opened. This new solution improves system reliability by eliminating mechanical components which can wear out over time. This system is implemented for smart electricity meters but the design techniques can as well be applied to water ,gas, and heat meters.

Features
  • Contactless detection of case tampering events
  • Accurately detects case movement as small as 4mm
  • Single inductive sensor detects opening of terminal block cover and main cover
  • Consumes approximately 2 µA while sampling at 1Hz
  • Immune to DC magnetic tampering
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD41.PDF (7283 KB)

Reference design overview and verified performance test data

TIDRRF5.ZIP (404 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRF7.ZIP (423 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDJ8.ZIP (446 KB)

Design file that contains information on physical board layer of design PCB

TIDRRF6.ZIP (462 KB)

PCB layer plot file used for generating PCB design layout

TIDRRF4.PDF (65 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Inductive sensor AFEs

LDC0851Differential inductive switch for MCU-less applications

Data sheet: PDF | HTML
Sensing MCUs

MSP430F67791APolyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCDJ9 — TIDA-01377 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01377 Case Tamper Detection Reference Design Using Inductive Sensing

TIDCDJ9 TIDA-01377 Software

close
Latest version
Version: 01.00.00.0A
Release date: Oct 17, 2019
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01377 Case Tamper Detection Reference Design Using Inductive Sensing

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcdj9 or www.ti.com/lit/xx/tidcdj9a/tidcdj9a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCDJ9. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Case Tamper Detection Reference Design Using Inductive Sensing Jun 5, 2017
Technical article An open-and-shut case, part 2: advantages of inductive-based case tamper detection PDF | HTML Nov 29, 2018
Technical article An open-and-shut case, part 1: limitations of mechanical case tamper detection in PDF | HTML Nov 15, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00839 Magnetic Tamper Detection Using Low-Power Hall Effect Sensors Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos