LDC-CALCULATOR-TOOLS — Inductive Sensing Design Calculator Tool
The inductive sensing calculator tools provide two Excel spreadsheets to assist in the design process for inductive-to-digital converter (LDC) devices. These tools provide coil design assistance as well as some device-specific configurations.
Supported products & hardware
Products
Inductive sensor AFEs
- LDC0851 — Differential inductive switch for MCU-less applications
- LDC1041 — 1-Ch, 5V, 24-bit L, 8-bit Rp, inductance to digital converter
- LDC1051 — 1-Ch, 5V, 8-bit Rp, inductance to digital converter
- LDC1101 — 1-Ch, 1.8V, 24-bit L, 16-bit Rp, inductance to digital converter for high speed applications
- LDC1312 — 2-Ch, 12-bit, general purpose inductance to digital converter
- LDC1312-Q1 — 2-Ch, 12-bit, general purpose automotive inductance to digital converter
- LDC1314 — 4-Ch, 12-bit, general purpose inductance to digital converter
- LDC1314-Q1 — 4-Ch, 12-bit, general purpose automotive inductance to digital converter
- LDC1612 — 2-Ch, 28-bit, high-resolution Inductance to digital converter
- LDC1612-Q1 — 2-Ch, 28-bit, high-resolution automotive inductance to digital converter
- LDC1614 — 4-Ch, 28-bit, high-resolution Inductance to digital converter
- LDC1614-Q1 — 4-Ch, 28-bit, high-resolution automotive inductance to digital converter
- LDC2112 — 2-Ch inductance to digital converter with baseline tracking for low power touch buttons
- LDC2114 — 4-Ch inductance to digital converter with baseline tracking for low power touch buttons
- LDC3114 — 4-channel inductance-to-digital converter for low-power proximity and touch-button sensing
- LDC3114-Q1 — Automotive 4-channel inductance-to-digital converter for low-power proximity & touch-button sensing
Hardware development
Evaluation board
- LDC0851EVM — LDC0851EVM - High Accuracy Inductive Switch with Stacked Coils Evaluation Module
- LDC1614EVM — LDC1614 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils