TIDA-01385

TIDA-01385

Design files

Overview

Power management for the energy harvesting, energy buffering and back-up power is a key challenge in the fault indicator design. The TIDA-01385 introduces a circuit about harvesting energy from a current transformer for the system load of a fault indicator while storing the extra energy in a super capacitor. A primary Li/SOCl2 battery is used as back-up power to extend the fault indicator operating time after the power grid fails. With input current from 3mA to 2A, the reference design provides a stable 3.6V to system load within two seconds.

Features
  • Harvest energy from current transformer
  • Automatic charging super capacitor with extra energy
  • Providing stable output voltage within two seconds
  • Super capacitor full charged protection
  • Ultra-low input boost converter for utilizing maximum supercapacitor stored energy
Output voltage options TIDA-01385.1
Vin (Min) (V) .9
Vin (Max) (V) 3.6
Vout (Nom) (V) 3.6
Iout (Max) (A) .05
Output Power (W) .18
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD59.PDF (671 KB)

Reference design overview and verified performance test data

TIDRR91.PDF (92 KB)

Detailed overview of design layout for component placement

TIDRR90.PDF (30 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRR93.ZIP (1037 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDI2.ZIP (121 KB)

Design file that contains information on physical board layer of design PCB

TIDRR92.PDF (359 KB)

PCB layer plot file used for generating PCB design layout

TIDRR89.PDF (113 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TLV3492 — Dual Nanopower Push-Pull Output Comparator

Data sheet: PDF | HTML
DC/DC converters

TPS61021A — 3-A Boost Converter with 0.5-V Ultra Low Input Voltage

Data sheet: PDF | HTML
MOSFETs

CSD13202Q2 — 12-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 9.3 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD25310Q2 — -20-V, P channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 23.9 mOhm

Data sheet: PDF | HTML
Shunt voltage references

ATL431 — 2.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Energy Harvesting From Current Transformer Reference Design Jun 5, 2017
Application note Designing with the ATL431LI Nov 27, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00998 — Energy Harvesting and Fault Indicator Subsystem for Overhead Fault Indicators Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos