Home Power management DC/DC switching regulators DC/DC converters

TPS61021A

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 4.4 Vin (min) (V) 0.5 Vout (max) (V) 4 Vout (min) (V) 1.8 Switch current limit (typ) (A) 4.3 Features Enable, Light-load efficiency, Load Disconnect, Pass-through mode, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000017 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 4.4 Vin (min) (V) 0.5 Vout (max) (V) 4 Vout (min) (V) 1.8 Switch current limit (typ) (A) 4.3 Features Enable, Light-load efficiency, Load Disconnect, Pass-through mode, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000017 Duty cycle (max) (%) 90
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • Input Voltage Range: 0.5 V to 4.4 V
  • 0.9 V Minimum Input Voltage for Startup
  • Output Voltage Setting Range: 1.8 V to 4.0 V
  • 91% Efficiency at VIN = 2.4 V, VOUT = 3.3 V and
    IOUT = 1.5 A
  • 2.0-MHz Switching Frequency
  • IOUT > 1.5 A at VOUT = 3.3 V when VIN > 1.8 V
  • 17-µA Typical Quiescent Current
  • ±2.5% Reference Voltage Accuracy over –40°C to
    125°C
  • PFM Operation Mode at Light Load
  • True Disconnection Between Input and Output
    During Shutdown
  • Output Over Voltage Protection
  • Output Short Circuit Protection
  • Thermal Shutdown Protection
  • 2-mm × 2-mm WSON Package
  • Input Voltage Range: 0.5 V to 4.4 V
  • 0.9 V Minimum Input Voltage for Startup
  • Output Voltage Setting Range: 1.8 V to 4.0 V
  • 91% Efficiency at VIN = 2.4 V, VOUT = 3.3 V and
    IOUT = 1.5 A
  • 2.0-MHz Switching Frequency
  • IOUT > 1.5 A at VOUT = 3.3 V when VIN > 1.8 V
  • 17-µA Typical Quiescent Current
  • ±2.5% Reference Voltage Accuracy over –40°C to
    125°C
  • PFM Operation Mode at Light Load
  • True Disconnection Between Input and Output
    During Shutdown
  • Output Over Voltage Protection
  • Output Short Circuit Protection
  • Thermal Shutdown Protection
  • 2-mm × 2-mm WSON Package

The TPS61021A provides a power supply solution for portable or smart devices powered by alkaline, NiMH, Li-Mn, or Li-ion batteries. The TPS61021A is capable of outputting 3.3-V voltage and 1.5-A current from a battery discharged to as low as 1.8 V. Capable of operating with 0.5-V input voltage enables the TPS61021A to extend the battery run time.

The TPS61021A operates at 2-MHz switching frequency at heavy load and enters power-save mode at light load to maintain high efficiency over the entire load current range. The device only consumes a 17-µA quiescent current from VOUT in light load condition. During shutdown, the load is completely disconnected from the input. In addition, The TPS61021A provides 4.35-V output overvoltage protection, output short circuit protection, and thermal shutdown protection.

The TPS61021A offers a very small solution size due to low count of external components. It allows the use of small inductors and output capacitors with the 2-MHz switching frequency.

The TPS61021A is available in 2.0-mm × 2.0-mm WSON package.

The TPS61021A provides a power supply solution for portable or smart devices powered by alkaline, NiMH, Li-Mn, or Li-ion batteries. The TPS61021A is capable of outputting 3.3-V voltage and 1.5-A current from a battery discharged to as low as 1.8 V. Capable of operating with 0.5-V input voltage enables the TPS61021A to extend the battery run time.

The TPS61021A operates at 2-MHz switching frequency at heavy load and enters power-save mode at light load to maintain high efficiency over the entire load current range. The device only consumes a 17-µA quiescent current from VOUT in light load condition. During shutdown, the load is completely disconnected from the input. In addition, The TPS61021A provides 4.35-V output overvoltage protection, output short circuit protection, and thermal shutdown protection.

The TPS61021A offers a very small solution size due to low count of external components. It allows the use of small inductors and output capacitors with the 2-MHz switching frequency.

The TPS61021A is available in 2.0-mm × 2.0-mm WSON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLV61070A ACTIVE 5V 2A boost converter with 0.5V minimum input voltage More cost-effective
TPS61033 ACTIVE 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61021EVM-723 — Boost Converter Evaluation Module for TPS61021A

The TPS61021A provides a power supply solution for portable devices and IoT devices powered by alkaline battery or LiMn battery. The TPS61021A supports up to 1.5A load current from a battery discharged as low as 1.8V. The TPS61021A operates at a regulated 2.0-MHz switching frequency and enters (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS61021A Unencrypted PSpice Transient Model Package (Rev. B)

SLVMBI5B.ZIP (97 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00998 — Energy Harvesting and Fault Indicator Subsystem for Overhead Fault Indicators Reference Design

This reference design shows multiple architectures for extending primary battery life using a secondary battery or supercapacitor with energy harvested from a current transformer (CT) or solar cells. Optimal power management is done using efficient LED drivers to drive series or parallel (...)
Supported products & hardware
Reference design

TIDA-01385 — Energy Harvesting from Current Transformer with Super Capacitor for Fault Indicator Reference Design

Power management for the energy harvesting, energy buffering and back-up power is a key challenge in the fault indicator design. The TIDA-01385 introduces a circuit about harvesting energy from a current transformer for the system load of a fault indicator while storing the extra energy in a super (...)
Supported products & hardware
Reference design

TIDA-01387 — Power Supply Reference Design for GPRS Modems using LiSoCL2 Batteries

This design demonstrates how to power GPRS modems in smart meters using LiSoCL2 batteries. GPRS modems require peak current of up to 2A during transmission. This design reduces the peak load requirements on the battery by using the TPS61021A boost converter and a 20F super capacitor to provide the (...)
Supported products & hardware
Reference design

TIDA-01574 — Power Stage Reference Design for Power Stealing Thermostat

TIDA-01574 is a reference design for high-efficiency power stealing for smart thermostats and other building automation equipment. In general, power stealing enables to extend battery life of Wi-Fi enabled smart thermostats by drawing power from 24-V AC when the HVAC load is off. This (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos