Home Power management MOSFETs

CSD25310Q2

ACTIVE

Product details

VDS (V) -20 VGS (V) -8 Type P-channel Configuration Single Rds(on) at VGS=4.5 V (max) (mΩ) 23.9 Rds(on) at VGS=2.5 V (max) (mΩ) 32.5 VGSTH typ (typ) (V) -0.85 QG (typ) (nC) 3.6 QGD (typ) (nC) 0.5 QGS (typ) (nC) 1.1 ID - silicon limited at TC=25°C (A) 9.6 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) -20 VGS (V) -8 Type P-channel Configuration Single Rds(on) at VGS=4.5 V (max) (mΩ) 23.9 Rds(on) at VGS=2.5 V (max) (mΩ) 32.5 VGSTH typ (typ) (V) -0.85 QG (typ) (nC) 3.6 QGD (typ) (nC) 0.5 QGS (typ) (nC) 1.1 ID - silicon limited at TC=25°C (A) 9.6 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
WSON (DQK) 6 4 mm² (2 mm × 2 mm)
  • Ultra-low Qg and Qgd
  • Low on resistance
  • Low thermal resistance
  • Pb-free
  • RoHS compliant
  • Halogen free
  • SON 2mm × 2mm plastic package
  • Ultra-low Qg and Qgd
  • Low on resistance
  • Low thermal resistance
  • Pb-free
  • RoHS compliant
  • Halogen free
  • SON 2mm × 2mm plastic package

This 19.9mΩ, –20V P-Channel device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Its low on resistance coupled with an extremely small footprint in a SON 2mm × 2mm plastic package make the device ideal for battery operated space constrained operations.

This 19.9mΩ, –20V P-Channel device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Its low on resistance coupled with an extremely small footprint in a SON 2mm × 2mm plastic package make the device ideal for battery operated space constrained operations.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet CSD25310Q2 20V P-Channel NexFET Power MOSFETs datasheet (Rev. C) PDF | HTML Feb 13, 2025
Application brief Estimating Leakage Currents of Power MOSFETs PDF | HTML Oct 31, 2025
Application note MOSFET Support and Training Tools (Rev. G) PDF | HTML Oct 27, 2025
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML Mar 25, 2024
Application note Using MOSFET Transient Thermal Impedance Curves In Your Design PDF | HTML Dec 18, 2023
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Using MOSFET Safe Operating Area Curves in Your Design PDF | HTML Mar 13, 2023
Application brief Tips for Successfully Paralleling Power MOSFETs PDF | HTML May 31, 2022
Technical article What type of ESD protection does your MOSFET include? PDF | HTML Jun 22, 2020
Application note Ringing Reduction Techniques for NexFET High Performance MOSFETs Nov 16, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

LOAD-SWITCH-FET-LOSS-CALC — Power Loss Calculation Tool for Load Switch

Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Supported products & hardware
Simulation model

CSD25310Q2 TINA-TI Spice Model

SLPM123.TSM (7 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

CSD25310Q2 Unencrypted PSpice Model (Rev. B)

SLPM105B.ZIP (4 KB) - PSpice model
Supported products & hardware
Reference design

PMP11536 — USB-C DFP + 5V2A Power Bank With Input Fast Charger Reference Design

PMP11536 is a power bank reference design with a USB typc C DFP plus a USB type A port employing the boost mode of a Maxcharger. Fast charger input is also supported to save more charging time. It can detect the input port attach/detach events automatically, as well as the output ports.

Supported products & hardware
Reference design

PMP4496 — USB-C DRP Power Bank With Fast Charger Input Reference Design

PMP4496 is a power bank reference design with a single USB type C dual role port (DRP). It can perform as a SINK or SOURCE. Role is automatically determined according to the external device attached. Fast charger input is also supported to save more charging time.

Supported products & hardware
Reference design

PMP9491 — Audio Boom Box/Portable Speaker Reference Design with Efficient Boost Converter.

PMP9491 is a 30W highly efficient and compact Portable Speaker/Audio Boom Box reference Design which can be used in 15W +15W Stereo or 30W Woofer Applications. The Power Source for the Design is 1 or 2 Li ion in Series . The design is broadly divided into three main stages:

  1. Highly efficient (...)
Supported products & hardware
Reference design

TIDA-00466 — Noise-immune Capacitive Proximity Sensor System Reference Design

The FDC2214 proximity and capacitive sensing design demonstrates the use of TI's capacitive sensing technology to sense and detect the presence of various objects. The design is a complete hardware and firmware solution. The firmware  processes the data from one proximity sensor and two (...)

Supported products & hardware
Reference design

TIDA-00757 — Smart Lock Reference Design Enabling 5+ Years Battery Life on 4x AA Batteries

With the increasing number of building and home owners looking to retrofit smart locks (or electronic locks) to their building or home, wireless battery powered smart locks are becoming increasingly popular in today’s market.  In a smart lock application, the high current motor and (...)
Supported products & hardware
Reference design

TIDA-00998 — Energy Harvesting and Fault Indicator Subsystem for Overhead Fault Indicators Reference Design

This reference design shows multiple architectures for extending primary battery life using a secondary battery or supercapacitor with energy harvested from a current transformer (CT) or solar cells. Optimal power management is done using efficient LED drivers to drive series or parallel (...)
Supported products & hardware
Reference design

TIDA-01067 — Smart Damper Control Reference Design With Pressure, Humidity, and Temperature Sensing

This reference design is built to enable multiple room comfort control in connected heating, ventilation and air conditioning (HVAC). Sensing temperature, humidity and pressure allows independent monitoring and air-flow adjustment in each zone. This reference design converts a constant air (...)
Supported products & hardware
Reference design

TIDA-01385 — Energy Harvesting from Current Transformer with Super Capacitor for Fault Indicator Reference Design

Power management for the energy harvesting, energy buffering and back-up power is a key challenge in the fault indicator design. The TIDA-01385 introduces a circuit about harvesting energy from a current transformer for the system load of a fault indicator while storing the extra energy in a super (...)
Supported products & hardware
Reference design

TIDA-050033 — Smart meter PLC module backup power supply reference design

The TIDA-050033 reference design demonstrates the backup power supply solution for smart meter PLC module. By using a cost-effective boost converter TLV61048, minimum operating voltage is extended to maximize super capacitor usage rate. Smaller size (lower capacitance) super capacitor could be (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DQK) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos