TIDA-01418

TIDA-01418

Design files

Overview

This brushless DC (BLDC) motor reference design controls an automotive HVAC (heating, ventilation, and air conditioning) compressor by using the UCC27712-Q1 high-side and low-side gate driver followed by discrete insulated-gate bipolar transistor (IGBT) half bridges. This reference design uses TI's InstaSPIN software with a three-phase motor control algorithm, which the designer can enable using special libraries in the read-only memory (ROM) of Piccolo microcontrollers (MCUs) and provides expert tools to designers of sensorless (velocity and torque) motor control applications.

Features
  • Low-voltage side survives voltages up to 45V, withstands reverse battery conditions, and withstands load dDump conditions (12V system)
  • Incorporates protection against overcurrent and false turn-on using an active "Miller Clamp" and overcurrent detection circuit
  • Isolated CAN-communication interface
  • Isolated power supply
  • Non-isolated, low-cost, high- and low-side gate drivers with 2.5A peak output
  • InstaSPIN, sensorless torque control algorithm
Automotive
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDA1A.PDF (3361 KB)

Reference design overview and verified performance test data

TIDRVH4.PDF (523 KB)

Detailed overview of design layout for component placement

TIDRVH3.PDF (74 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVH6.ZIP (2223 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEH0.ZIP (674 KB)

Design file that contains information on physical board layer of design PCB

TIDRVH5.PDF (2526 KB)

PCB layer plot file used for generating PCB design layout

TIDRVH2.PDF (596 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog temperature sensors

LMT87-Q1Automotive ±2.7°C 2.7V to 5.5V analog output temperature sensor with -13.6 mV/°C gain

Data sheet: PDF | HTML
Automotive body & lighting MCUs

TMS320F28052F-Q1Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs

Data sheet: PDF | HTML
CAN transceivers

TCAN1042HGV-Q1Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

Data sheet: PDF | HTML
Comparators

LMV393-Q1Automotive Catalog Dual General Purpose Low-Voltage Comparator

Data sheet: PDF
D-type flip-flops

SN74LVC2G74-Q1Automotive Catalog Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset

Data sheet: PDF
DC/DC converters

LM5160-Q1Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

Data sheet: PDF | HTML
Digital isolators

ISO7731-Q1Automotive, reinforced 3-channel, 2/1, digital isolator

Data sheet: PDF | HTML
General-purpose op amps

TLV314-Q1Automotive-grade, single, 5.5-V, 3-MHz, low quiescent current (65-μA), RRIO operational amplifier

Data sheet: PDF | HTML
Half-bridge drivers

UCC27712-Q1Automotive, 700V 1.8A/2.8A half-bridge gate driver with 9V UVLO and interlock

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA365-Q1Automotive 5V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B67-Q1Automotive 450-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator with PG

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC541A-Q1Automotive 8-ch, 1.65-V to 3.6-V buffers with 3-state outputs

Data sheet: PDF
Real-time motor control & automation MCUs

TMS320F28052FC2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCEQ6 — TIDA-01418 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01418 Automotive high voltage, high power motor driver reference design for HVAC compressor

TIDCEQ6 TIDA-01418 Software

close
Latest version
Version: 01.00.00.00
Release date: Jun 10, 2018
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01418 Automotive high voltage, high power motor driver reference design for HVAC compressor

Release Information

The design resource accessed as www.ti.com/lit/zip/tidceq6 or www.ti.com/lit/xx/tidceq6/tidceq6.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEQ6. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Automotive High-Voltage, High-Power Motor Drive Reference Design (Rev. A) Apr 11, 2018
White paper How to design heating and cooling systems for HEV/EVs (Rev. A) PDF | HTML Jun 21, 2023
E-book An Engineer's Guide to Current Sensing (Rev. B) Apr 12, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos