TIDA-01437

TIDA-01437

Design files

Overview

This reference design implements a five-segment LED smart stack light with 20 LEDs used in factory floor and industrial process automation of greater complexity. An IO-Link interface is implemented for controlling the stack light and reading back status information. The design features low power consumption to be powered through the IO-Link interface.

This signal light reference design demonstrates how the power dissipation of the RGB LED driver can be reduced by 30% and the range of the brightness control can be extended. Automatic brightness control adapts the brightness to ambient light. The reference design uses a simple PWM to modify the output voltage of a switching regulator to implement dynamic headroom control.

Features
  • Flexible and easy-to-control RGB LED tower light design
  • Different implemented modes: demo, temperature, humidity, stacklight
  • Fully controllable through IO-link
  • Five segments consisting of 20 RGB LEDs
  • Dynamic headroom control of linear RGB LED driver to reduce power consumption by 30%
  • Automatic brightness control
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD35.PDF (2417 KB)

Reference design overview and verified performance test data

TIDRSM0.PDF (413 KB)

Detailed overview of design layout for component placement

TIDRSL9.PDF (107 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSM2.ZIP (2144 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDT8.ZIP (602 KB)

Design file that contains information on physical board layer of design PCB

TIDRSM1.PDF (1721 KB)

PCB layer plot file used for generating PCB design layout

TIDRSL8.PDF (1361 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM51663V-65V Input, 500mA Synchronous Buck Converter With Ultra-Low Iq

Data sheet: PDF | HTML
DC/DC converters

TPS540624.7V to 60V Input, 50mA Synchronous Step-Down Converter with Low IQ

Data sheet: PDF | HTML
Humidity sensors

HDC10802% RH low-power digital relative humidity sensor

Data sheet: PDF | HTML
IO-Link & digital I/Os

TIOL111IO-Link device transceiver with integrated surge protection

Data sheet: PDF | HTML
Light sensors

OPT3001Digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR596916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
MOSFETs

CSD13202Q212-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 9.3 mOhm

Data sheet: PDF | HTML
RGB LED drivers

TLC597112-channel, 16-bit ES-PWM RGB LED driver with 3.3V Linear Regulator

Data sheet: PDF | HTML
TVS diodes

TVS330033V flat-clamp surge protection device

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide RGB Signal Light With IO-Link Interface Reference Design Sep 11, 2017
Technical article Using dynamic headroom control for industrial lighting applications PDF | HTML Jun 28, 2018

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos