TIDA-01494

TIDA-01494

Design files

Overview

The TIDA-01494 reference design is a compact, high efficiency, 24-V DC, 480-W nominal, 720-W peak output reference design for industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit followed by a robust LLC stage with synchronous rectification. The design enables efficiency greater than 93.5% over a wide load range, allowing the system to work without forced cooling. The LLC stage, based on the UCC256301, takes advantage of the ZCS avoidance feature in the UC256301 to enable peak output power, minimizing the PFC Bulk capacitor for meeting holdup requirements, while making the system robust to short circuit and over current conditions. The UCC24612-2 based synchronous rectifier helps in minimizing the losses in the output rectifier, while its advanced proportional gate drive and dead time optimization features helps to avoid shoot through and minimizes losses.

Features
  • Peak power conversion efficiency of 94% at 230V AC with average efficiency >93.5%
  • Delivers 20A continuous current and up to 30A peak current for 3 seconds
  • Power factor >0.99 and meets PF and current THD as per IEC 61000-3-2 Class A and EN55022 Class B Conducted Emission standard
  • ZCS avoidance in the LLC stage, enabling wider input voltage range operation and robustness
  • Over current, short circuit, over voltage and over temperature protection
  • Compact form-factor:  155mm x 125mm
Output voltage options TIDA-01494.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 24
Iout (Max) (A) 20
Output Power (W) 480
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- PFC^Half Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDF3.PDF (5891 KB)

Reference design overview and verified performance test data

TIDRT47.PDF (351 KB)

Detailed overview of design layout for component placement

TIDRT46A.PDF (117 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRT49A.ZIP (2005 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDX4.ZIP (877 KB)

Design file that contains information on physical board layer of design PCB

TIDRT48.PDF (1491 KB)

PCB layer plot file used for generating PCB design layout

TIDRT45A.PDF (354 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24612High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC256301Wide vin LLC resonant controller with high-voltage start up enabling ultra-low standby power

Data sheet: PDF | HTML
AC/DC controllers

UCC256304Wide vin LLC resonant controller with high-voltage start up enabling low standby power

Data sheet: PDF | HTML
AC/DC controllers

UCC2818018-kHz-250-kHz CCM PFC controller with enhanced startup & transient response

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA18126-V bi-directional 350-kHz current-sense amplifier

Data sheet: PDF | HTML
Comparators

TLV32025.5-V, high-speed, dual push-pull comparator

Data sheet: PDF | HTML
General-purpose op amps

TL103WADual, 32-V, 900-kHz, 3-mV offset voltage operational amplifier with internal reference

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD19501KCS80-V, N channel NexFET™ power MOSFET, single TO-220, 6.6 mOhm

Data sheet: PDF | HTML
Temperature switches

TMP302Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 24V 480W Nom 720W Peak >93.5% Efficient AC/DC Industrial Power Supply Ref Design Oct 10, 2017
Technical article How to boost efficiency in your industrial AC/DC power supply PDF | HTML Nov 9, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos