Setpoint type
Pin-Selectable
Setpoint value (°C)
50, 55, 60, 65, 70, 75, 80, 85, 90, 95, 100, 105, 110, 115, 120, 125
Operating temperature range (°C)
-40 to 125
Accuracy over temp range (max) (°C)
2
Output type
Open drain
Supply voltage (min) (V)
1.4
Supply voltage (max) (V)
3.6
Supply current (typ) (µA)
8
Number of comparator channels
1
Features
Built-in hysteresis
Rating
Catalog
Interface type
Switch
Setpoint type
Pin-Selectable
Setpoint value (°C)
50, 55, 60, 65, 70, 75, 80, 85, 90, 95, 100, 105, 110, 115, 120, 125
Operating temperature range (°C)
-40 to 125
Accuracy over temp range (max) (°C)
2
Output type
Open drain
Supply voltage (min) (V)
1.4
Supply voltage (max) (V)
3.6
Supply current (typ) (µA)
8
Number of comparator channels
1
Features
Built-in hysteresis
Rating
Catalog
Interface type
Switch