TIDA-01516

TIDA-01516

Design files

Overview

This reference design offers a Bluetooth® 5.0 SimpleLink™ option with better industrial noise immunity, more range, and less power for industrial applications such as power tools that operate from a 5- cell Li-ion battery. This power stage reference design uses a single Bluetooth low energy (BLE) MCU for both wireless connectivity and three-phase brushless DC (BLDC) motor trapezoidal control, designed in a single board, reducing the BOM and hence overall cost. The design demonstrates the BLE RX sensitivity of –96 dBm even when the power stage is driving motor, showing the robustness of RF performance. The design also demonstrates a small form factor power stage with overcurrent and short-circuit protection by MOSFET VDS sensing.

Features
  • Single MCU integrating the motor control functionality as well as BLE connectivity
  • 600-W BLDC motor drive, operating from 6-V to 21.6-V, supports 27 -ARMS continuous winding current without heat sink in a small form factor of 70 mm x 45 mm
  • Offers Bluetooth 5.0 SimpleLink™ solution using a 61μA/MHz Cortex M3 MCU with additional proprietary core based sensor controller
  • Best RX sensitivity: –96 dBm (approx.) even when motor runs
  • BLE ultra-low power operation <10 uA average at 1s connection interval, 1-μA sleep current
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDK8.PDF (1782 KB)

Reference design overview and verified performance test data

TIDRTQ8.PDF (225 KB)

Detailed overview of design layout for component placement

TIDRTQ7.PDF (299 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTR0A.ZIP (1124 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE22A.ZIP (363 KB)

Design file that contains information on physical board layer of design PCB

TIDRTQ9A.PDF (1902 KB)

PCB layer plot file used for generating PCB design layout

TIDRTQ6.PDF (529 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog temperature sensors

LMT87-Q1Automotive ±2.7°C 2.7V to 5.5V analog output temperature sensor with -13.6 mV/°C gain

Data sheet: PDF | HTML
BLDC drivers

DRV832365-V max 3-phase smart gate driver with current shunt amplifiers

Data sheet: PDF
ESD protection diodes

TPD1E10B0612-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2640R2FSimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash

Data sheet: PDF | HTML
MOSFETs

CSD88584Q5DC40-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm Dual-Cool™ power block, 50 A

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCE23 — TIDA-01516_Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01516 Single Microcontroller 18-V/600-W BLDC Motor Control Reference Design With Bluetooth® Low Energy 5.0

TIDCE23 TIDA-01516_Firmware

close
Latest version
Version: 01.00.00.00
Release date: Nov 27, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01516 Single Microcontroller 18-V/600-W BLDC Motor Control Reference Design With Bluetooth® Low Energy 5.0

Release Information

The design resource accessed as www.ti.com/lit/zip/tidce23 or www.ti.com/lit/xx/tidce23/tidce23.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCE23. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Single MCU, 18V/600W BLDC Motor Control Ref Design w/ Bluetooth® Low Energy 5.0 Nov 28, 2017
Technical article Connectivity helps integrate intelligent motor control on a single MCU PDF | HTML Jun 6, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos