TIDA-01525

TIDA-01525

Design files

Overview

This reference design combines the small size and high performance of the DAC80508 8-channel, 16-bit digital-to-analog converter (DAC) with precision op-amps to create a high-density and accurate current-source solution. The reference design has an maximum output current of 200 mA and allows for a minimal PVDD supply voltage to reduce power consumption for high efficiency. It also features a low current-noise output due to the low reference-voltage noise of the DAC80508 and low voltage and current noise of the OPA2376. 

Features
  • Eight channels of programmable current, 200-mA range
  • High channel density
  • <1.5% total unadjusted error
  • <120-µA offset error
  • 3.4-µA RMS bandwidth-limited current noise
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDH4.PDF (1810 KB)

Reference design overview and verified performance test data

TIDRXV4.PDF (174 KB)

Detailed overview of design layout for component placement

TIDRXV3.PDF (46 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXV6.ZIP (905 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF21.ZIP (1707 KB)

Design file that contains information on physical board layer of design PCB

TIDRXV5.PDF (658 KB)

PCB layer plot file used for generating PCB design layout

TIDRXV2.PDF (318 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD13381F412-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6mm, 180 mOhm, gate ESD protection

Data sheet: PDF | HTML
MOSFETs

CSD23285F5-12-V, P channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 35 mOhm, gate ESD protection

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC80508True 16-bit, 8-channel, SPI, voltage-output DAC with precision internal reference

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2376Dual, precision, low-noise, low quiescent current operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 8-Channel, 16-Bit, 200-mA Current Output DAC Reference Design Nov 30, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos