CSD23285F5

ACTIVE

-12-V, P channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 35 mOhm, gate ESD protection

Product details

VDS (V) -12 VGS (V) -6 Type P-channel Configuration Single Rds(on) at VGS=4.5 V (max) (mΩ) 35 Rds(on) at VGS=2.5 V (max) (mΩ) 47 VGSTH typ (typ) (V) -0.65 QG (typ) (nC) 3.2 QGD (typ) (nC) 0.48 QGS (typ) (nC) 0.66 ID - silicon limited at TC=25°C (A) 3.3 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) -12 VGS (V) -6 Type P-channel Configuration Single Rds(on) at VGS=4.5 V (max) (mΩ) 35 Rds(on) at VGS=2.5 V (max) (mΩ) 47 VGSTH typ (typ) (V) -0.65 QG (typ) (nC) 3.2 QGD (typ) (nC) 0.48 QGS (typ) (nC) 0.66 ID - silicon limited at TC=25°C (A) 3.3 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
PICOSTAR (YJK) 3 1.0877 mm² 1.49 x 0.73
  • Low on-resistance
  • Low Qg and Qgd
  • Ultra-small footprint
    • 1.53 mm × 0.77 mm
    • 0.50-mm pad pitch
  • Low profile
    • 0.36-mm height
  • Integrated ESD protection diode
    • Rated > 4 kV HBM
    • Rated > 2 kV CDM
  • Lead and halogen free
  • RoHS compliant
  • Low on-resistance
  • Low Qg and Qgd
  • Ultra-small footprint
    • 1.53 mm × 0.77 mm
    • 0.50-mm pad pitch
  • Low profile
    • 0.36-mm height
  • Integrated ESD protection diode
    • Rated > 4 kV HBM
    • Rated > 2 kV CDM
  • Lead and halogen free
  • RoHS compliant

This 29-mΩ, –12-V, P-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a significant reduction in footprint size.

This 29-mΩ, –12-V, P-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a significant reduction in footprint size.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CSD25485F5 ACTIVE -20-V, P channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 42 mOhm, gate ESD protection Alternate 20 V versus 12 V, higher resistance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet CSD23285F5 –12-V, P-Channel FemtoFET™ MOSFET datasheet (Rev. B) PDF | HTML 08 Sep 2021
Application brief Estimating Leakage Currents of Power MOSFETs PDF | HTML 31 Oct 2025
Application note MOSFET Support and Training Tools (Rev. G) PDF | HTML 27 Oct 2025
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Application note Using MOSFET Transient Thermal Impedance Curves In Your Design PDF | HTML 18 Dec 2023
Application note Solving Assembly Issues with Chip Scale Power MOSFETs PDF | HTML 14 Dec 2023
Application note Using MOSFET Safe Operating Area Curves in Your Design PDF | HTML 13 Mar 2023
Application brief Tips for Successfully Paralleling Power MOSFETs PDF | HTML 31 May 2022
More literature WCSP Handling Guide 07 Nov 2019
Design guide FemtoFET Surface Mount Guide (Rev. D) 07 Jul 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CSD1FPCHEVM-890 — FemtoFET P-ch Evaluation Module

This FemtoFET P-ch EVM includes six daughter cards, each card containing a different FemtoFET p-ch part number.  The daughter cards allow the engineer to easily connect and test these tiny devices.  The six FemtoFETs range from 12V to 20V Vds, and the size of the devices include F3 (...)

User guide: PDF
Not available on TI.com
Support software

LOAD-SWITCH-FET-LOSS-CALC Power Loss Calculation Tool for Load Switch

Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Supported products & hardware

Supported products & hardware

Simulation model

CSD23285F5 TINA-TI Spice Model

SLPM236.ZIP (4 KB) - TINA-TI Spice Model
Simulation model

CSD23285F5 Unencrypted PSpice Model (Rev. A)

SLPM195A.ZIP (3 KB) - PSpice Model
Reference designs

TIDA-01067 — Smart Damper Control Reference Design With Pressure, Humidity, and Temperature Sensing

This reference design is built to enable multiple room comfort control in connected heating, ventilation and air conditioning (HVAC). Sensing temperature, humidity and pressure allows independent monitoring and air-flow adjustment in each zone. This reference design converts a constant air (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01228 — Low-Power Water Flow Measurement With Inductive Sensing Reference Design

This reference design demonstrates a highly-integrated solution for this application using an inductive sensing technique enabled by the CC1350 SimpleLink™ Wireless MCU and FemtoFET™ MOSFET. This reference design also provides the platform for integration of wireless communications (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010050 — Ultra-low power water flow measurement for AMR reference design

This fully tested reference design demonstrates a low-power solution for electronic measurement of water flow through a mechanical meter and provides a single-chip platform for flow measurement and wireless communications. The design is ideal for water meter automatic meter reading (AMR) modules (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01525 — 8-channel, 16-bit, 200mA current output DAC reference design

This reference design combines the small size and high performance of the DAC80508 8-channel, 16-bit digital-to-analog converter (DAC) with precision op-amps to create a high-density and accurate current-source solution. The reference design has an maximum output current of 200 mA and allows for a (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PICOSTAR (YJK) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos