TIDA-01526

TIDA-01526

Design files

Overview

This reference design implements a high-precision differential temperature measurement (DTM) subsystem using a 24-bit, low-power, delta-sigma ADC. Heat and cold meter DTM subsystems typically use two 2- or 4-wire Resistance Temperature Detectors (RTD) such as PT100, PT500, or PT1000 and can achieve a differential temperature measurement accuracy of 10 mK over a water temperature range of 3°C to 180°C. TIDA-01526 implements a single chip, cost-effective DTM system that can be combined with TI's ultra-sonic or rotation detection flow measurement subsystems to provide a full heat or cold meter solution.

Features
  • Meets EN1434 requirements for RTD sensor pair temperature measurement subsystems in heat and cold meters and heat calculators
  • Max. 60 mK absolute temperature deviation from 0 to 150°C for 2- or 4-wire RTDs meets ±100 mK limit (EN1434-5:2014)
  • Meets max. ±700 mK error limit for each PT sensor at 3 typical temperature measurements points, e.g. at 10°C, 30°C and 50°C (EN1434-5:2014)
  • ADC122x04 achieves ultra-low power consumption by power-cycling with 50-μs start-up time and programmable current source, gain, and output data rates
  • Differential temperature measurement of two RTDs in series with 0.01°C resolution
  • 40-pin BoosterPack form factor (BoosterPack 20-pin backwards compatible)
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDE4.PDF (1706 KB)

Reference design overview and verified performance test data

TIDRV85.PDF (122 KB)

Detailed overview of design layout for component placement

TIDRV84.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRV87.ZIP (618 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEE4.ZIP (417 KB)

Design file that contains information on physical board layer of design PCB

TIDRV86.PDF (512 KB)

PCB layer plot file used for generating PCB design layout

TIDRV83.PDF (264 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Precision ADCs

ADS122C0424-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC with PGA, VREF, 2x IDACs & I2C interface

Data sheet: PDF | HTML
Precision ADCs

ADS122U0424-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC w/ PGA, VREF, 2x IDACs & UART interface

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

EVM430-FR6047 — MSP430FR6047 Ultrasonic Sensing Evaluation Module

This reference design implements a high-precision differential temperature measurement (DTM) subsystem using a 24-bit, low-power, delta-sigma ADC. Heat and cold meter DTM subsystems typically use two 2- or 4-wire Resistance Temperature Detectors (RTD) such as PT100, PT500, or PT1000 and can (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010002 Replacing platinum RTD sensors with digital temperature sensors reference design TIDA-01486 Ultrasonic Flow Transmitter Reference Design TIDA-01526 High Precision Temperature Measurement for Heat and Cold Meters Reference Design TIDM-1019 Ultrasonic Sensing Water Meter Front-End Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

EVM430-FR6047 MSP430FR6047 Ultrasonic Sensing Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010002 Replacing platinum RTD sensors with digital temperature sensors reference design TIDA-01486 Ultrasonic Flow Transmitter Reference Design TIDA-01526 High Precision Temperature Measurement for Heat and Cold Meters Reference Design TIDM-1019 Ultrasonic Sensing Water Meter Front-End Reference Design

Software development

Support software

TIDCEE5 — Heat_Meter_Sub-System_TIDA-01526

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01526 High Precision Temperature Measurement for Heat and Cold Meters Reference Design

TIDCEE5 Heat_Meter_Sub-System_TIDA-01526

close
Latest version
Version: 01.00.00.0A
Release date: Mar 24, 2020
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01526 High Precision Temperature Measurement for Heat and Cold Meters Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcee5 or www.ti.com/lit/xx/tidcee5a/tidcee5a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEE5. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide High-Precision Temperature Measurement for Heat and Cold Meters Reference Design Nov 28, 2017
Technical article Water-flow metering with an ADC approach PDF | HTML Nov 30, 2017
Technical article Using ultrasonic technology for flow measurement PDF | HTML Sep 26, 2017

Related design resources

Software development

DRIVER OR LIBRARY
MSP-ULTRASONIC-DESIGN-CENTER MSP430 MCUs Ultrasonic Sensing Design Center

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos