TIDA-01583

TIDA-01583

Design files

Overview

Uncooled microbolometer detectors require accurate and ultra-low noise bias voltages for their operation. Such requirements cannot be simply met by switching power supplies, LDO or DAC outputs. Enabled by Texas Instruments’ precision DAC, low noise precision amplifier and high PSRR, low noise LDO, this reference design demonstrates how to generate accurate and ultra-low noise programmable bias voltages and power supplies for uncooled microbolometer detectors at low cost.

Features
  • Total output noise < 4µVRMS from 0.1Hz to 1MHz
  • Voltage accuracy better than ±10mV
  • Based on a true 16-bit, R-2R DAC with buffered rail-to-rail voltage output
  • No. of output: four programmable voltage outputs
  • Easily scalable in terms of DAC resolution, voltage range, number of channels
  • Output current capability: 10mA (without BJT) and 75mA (with external BJT)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDL8.PDF (3787 KB)

Reference design overview and verified performance test data

TIDRVQ5.PDF (227 KB)

Detailed overview of design layout for component placement

TIDRVQ4.PDF (57 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVQ7.ZIP (724 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEJ1.ZIP (304 KB)

Design file that contains information on physical board layer of design PCB

TIDRVQ6.PDF (863 KB)

PCB layer plot file used for generating PCB design layout

TIDRVQ3.PDF (345 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC80508True 16-bit, 8-channel, SPI, voltage-output DAC with precision internal reference

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA219236-V, Precision, RRIO, Low Offset Voltage, Low Input Bias Current Op Amp With e-trim

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Ultra-Low-Noise, Program Bias, and PS Reference Design for Thermal Image Sensor Feb 26, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos